|
316 Stainless Steel Nut and Ferrule Set (1 Nut/1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Please order in multiples of 5
Part #: SS-400-NFSET
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Nut and Ferrule SetsTriple-component set delivers proven leak-tight sealing and tube retention, engineered for high-integrity connections in demanding fluid systems. Log in or Register to view price 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Nut and Ferrule Set (1 Nut/1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Please order in multiples of 5
Log in or Register to view price
Catalogs
Nut and Ferrule Sets
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-400-NFSET — 316 Stainless Steel Nut and Ferrule Set (1 Nut/1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Please order in multiples of 5
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121706 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-400-NFSET | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-600-NFSET | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-810-NFSET | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-100-NFSET | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-10M0-NFSET | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-12M0-NFSET | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-200-NFSET | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-600-NFSET | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-6M0-NFSET | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-810-NFSET | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-8M0-NFSET | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
