text.skipToContent text.skipToNavigation

Adaptador a tubo macho Swagelok de Acero inox., 10 mm OD x 3/8 pulg. Macho ISO cónica

Part #: SS-10-MTA-1-6RT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 3/8 in.
Connection 2 Type Male ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Adaptador a tubo macho Swagelok de Acero inox., 10 mm OD x 3/8 pulg. Macho ISO cónica

Part #: SS-10-MTA-1-6RT
View Catalog

Add To Favorites

Catalogs

Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Specifications

SS-10-MTA-1-6RT — Adaptador a tubo macho Swagelok de Acero inox., 10 mm OD x 3/8 pulg. Macho ISO cónica

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 3/8 in.
Connection 2 Type Male ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread View Product
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare View Product
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN View Product
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread View Product
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread View Product
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN View Product
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT View Product
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT View Product
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT View Product
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld View Product
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-4-TA-7-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-4-TA-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Tapered Thread View Product
SS-4-TA-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-4-TA-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-4-TA-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-4-TA-7-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-4-TA-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-4-TA-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-4-TA-7-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-A-6ANF Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Hembra AN 37° View Product
SS-6-MTA-1-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-6-MTA-1-2RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-2RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-6-MTA-1-4RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-6RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-6-MTA-7-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-6-MTA-7-2RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-MTA-7-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-6-MTA-7-4RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-MTA-7-4RJ Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-6-MTA-7-4RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-MTA-7-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6-MTA-7-6RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-MTA-7-8RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-TA-1-12 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-6-TA-1-2 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-6-TA-1-4 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-6-TA-1-4AN Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Macho AN 37° View Product
SS-6-TA-1-4RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-TA-1-4RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6-TA-1-4ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-6-TA-1-6 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-6-TA-1-6AN Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Macho AN 37° View Product
SS-6-TA-1-6RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-TA-1-6RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-6-TA-1-6ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-6-TA-1-8 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-6-TA-1-8RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-TA-1-8RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-6-TA-1-8ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-6-TA-1-8W Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-6-TA-1-OR Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-6-TA-7-2 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-6-TA-7-4 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-6-TA-7-4RP Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-TA-7-4RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6-TA-7-6 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-6-TA-7-6RG Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-TA-7-6RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6-TA-7-8 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-810-A-8ANF Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Hembra AN 37° View Product
SS-8-MTA-1-4 Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-8-MTA-1-4RS Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-MTA-1-4RT Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-8-MTA-7-4 Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-8-MTA-7-4RG Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8-MTA-7-4RT Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-MTA-7-8RG Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8-TA-1-12 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-8-TA-1-4 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-8-TA-1-4RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-TA-1-4RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-8-TA-1-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-8-TA-1-6RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-TA-1-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-8-TA-1-6ST Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-8-TA-1-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-8-TA-1-8AN Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Macho AN 37° View Product
SS-8-TA-1-8RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-TA-1-8RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-8-TA-1-8ST Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-8-TA-1-8W Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-8-TA-1-OR Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-8-TA-7-12 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-8-TA-7-4 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-8-TA-7-4RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-TA-7-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-8-TA-7-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-TA-7-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-8-TA-7-8RG Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8-TA-7-8RP Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-8-TA-7-8RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.