text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Female Connector, 10 mm Tube OD x 3/8 in. Female ISO Tapered Thread

Part #: SS-10M0-7-6RT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Female ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Female Connector, 10 mm Tube OD x 3/8 in. Female ISO Tapered Thread

Part #: SS-10M0-7-6RT
View Catalog

Add To Favorites

Catalogs

Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Specifications

SS-10M0-7-6RT — Stainless Steel Swagelok Tube Fitting, Female Connector, 10 mm Tube OD x 3/8 in. Female ISO Tapered Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Female ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-100-7-2 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-100-7-4 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-1010-7-12 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1010-7-6 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-1010-7-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-10M0-7-4 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-10M0-7-4RG Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-10M0-7-4RJ Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-10M0-7-4RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-10M0-7-6 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-10M0-7-6RG Edelstahl 316 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-10M0-7-8 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-10M0-7-8RG Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-10M0-7-8RJ Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-10M0-7-8RT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-1210-7-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-1210-7-12RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-1210-7-16 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. NPT hembra View Product
SS-1210-7-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-12M0-7-0007 Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12M0-7-12 Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-12M0-7-12RT Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-12M0-7-4 Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-12M0-7-4RG Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12M0-7-4RT Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-12M0-7-6 Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-12M0-7-6RG Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12M0-7-6RJ Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-12M0-7-6RT Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-12M0-7-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-12M0-7-8RG Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12M0-7-8RJ Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-12M0-7-8RT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-12M0-7-M20X1.5RG Acero inoxidable 316 12 mm Racor Swagelok® M20 x 1,5 Rosca Métrica Hembra View Product
SS-1410-7-12 Acero inoxidable 316 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-15M0-7-8 Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-1610-7-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-1610-7-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT hembra View Product
SS-1610-7-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-16M0-7-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-18M0-7-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-2000-7-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Female NPT View Product
SS-200-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-7-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-200-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-200-7-4RG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-20M0-7-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-20M0-7-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-22M0-7-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-22M0-7-12RP 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Thread View Product
SS-2400-7-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Female NPT View Product
SS-25M0-7-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-25M0-7-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female ISO Parallel Thread View Product
SS-300-7-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-3M0-7-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-3M0-7-4RG 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-400-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-400-7-2RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-400-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-400-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-400-7-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-400-7-6RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-6RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-400-7-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-400-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-400-7-8RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-8RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-400-7-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-500-7-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-7-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-600-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-600-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-7-4RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-4RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-600-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-600-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-600-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-6RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-600-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-600-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-600-7-8RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-8RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-600-7-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-6M0-7-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-6M0-7-2RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Thread View Product
SS-6M0-7-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-6M0-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-6M0-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Thread View Product
SS-6M0-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-6M0-7-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage ISO femelle (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.