|
ステンレス鋼製 Swagelokチューブ継手、おすチューブ・アダプター、チューブ外径サイズ:1/4 インチ × 1/8 インチ・サイズ ISO管用テーパーおねじ
Réf. pièce : SS-4-TA-1-2RT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製 Swagelokチューブ継手、おすチューブ・アダプター、チューブ外径サイズ:1/4 インチ × 1/8 インチ・サイズ ISO管用テーパーおねじ
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-4-TA-1-2RT — ステンレス鋼製 Swagelokチューブ継手、おすチューブ・アダプター、チューブ外径サイズ:1/4 インチ × 1/8 インチ・サイズ ISO管用テーパーおねじ
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316 ステンレス鋼 |
| Traversant | Non |
| Procédé de nettoyage | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Dimension du raccordement 1 | 1/4 インチ |
| Type du raccordement 1 | Swagelok®チューブ・アダプター |
| Dimension du raccordement 2 | 1/8 インチ |
| Type du raccordement 2 | ISO管用テーパーおねじ |
| Réducteur de débit | Non |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Afficher le produit |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Afficher le produit |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Afficher le produit |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Afficher le produit |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Afficher le produit |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Afficher le produit |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-10-MTA-1-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-10-MTA-1-8RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-10-MTA-7-4 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-10-MTA-7-4RG | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-10-MTA-7-4RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-10-MTA-7-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-10-MTA-7-8RG | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-10-TA-1-10ST | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ・アダプター | 7/8-14 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-10-TA-1-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-10-TA-7-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-1210-A-12ANF | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | 37°めすAN | Afficher le produit |
| SS-12-MTA-1-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-12-MTA-1-4RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12-MTA-1-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12-MTA-1-6RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12-MTA-1-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12-MTA-1-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-12-MTA-1-8RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12-MTA-1-8RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12-MTA-7-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-12-MTA-7-4RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-12-MTA-7-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-12-MTA-7-8RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-12-MTA-7-8RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-12-TA-1-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-12-TA-1-12AN | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | 37°おすAN | Afficher le produit |
| SS-12-TA-1-12RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12-TA-1-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12-TA-1-12ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 1/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-12-TA-1-12W | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-12-TA-1-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTおねじ | Afficher le produit |
| SS-12-TA-1-16ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 5/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-12-TA-1-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-12-TA-1-8RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12-TA-7-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | Afficher le produit |
| SS-12-TA-7-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-12-TA-7-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTめねじ | Afficher le produit |
| SS-12-TA-7-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-1610-A-16ANF | 316 ステンレス鋼 | 1 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 インチ | 37° めすAN フレアー | Afficher le produit |
| SS-16-MTA-1-8 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-16-MTA-1-8RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-16-MTA-7-8RG | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-16-TA-1-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-16-TA-1-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTおねじ | Afficher le produit |
| SS-16-TA-1-16AN | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | 37°おすAN | Afficher le produit |
| SS-16-TA-1-16RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-16-TA-1-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-16-TA-1-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 5/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-16-TA-1-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-16-TA-7-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | Afficher le produit |
| SS-16-TA-7-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTめねじ | Afficher le produit |
| SS-16-TA-7-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-18-MTA-1-12RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-18-MTA-1-8RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-18-MTA-7-8RG | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-1-TA-1-2 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-200-A-2ANF | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | 37°めすAN | Afficher le produit |
| SS-200-A-4ANF | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | Afficher le produit |
| SS-20-TA-1-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ・アダプター | 1 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-24-TA-1-24 | 316 ステンレス鋼 | 1 1/2 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-2-TA-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
| SS-2-TA-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-2-TA-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-2-TA-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
| SS-2-TA-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-2-TA-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-2-TA-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Afficher le produit |
| SS-2-TA-7-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Afficher le produit |
| SS-2-TA-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
| SS-32-TA-1-32 | 316 Stainless Steel | 2 in. | Pre-Swaged Swagelok® Tube Adapter | 2 in. | Male NPT | Afficher le produit |
| SS-400-A-4ANF | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | Afficher le produit |
| SS-4-TA-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Afficher le produit |
| SS-4-TA-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-4-TA-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
| SS-4-TA-1-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | Afficher le produit |
| SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-4-TA-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-4-TA-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Afficher le produit |
| SS-4-TA-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-4-TA-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male Pipe Weld | Afficher le produit |
| SS-4-TA-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Afficher le produit |
| SS-4-TA-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-4-TA-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Afficher le produit |
| SS-4-TA-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-4-TA-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Afficher le produit |
| SS-4-TA-7-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | Afficher le produit |
| SS-4-TA-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-4-TA-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Afficher le produit |
| SS-4-TA-7-4RG | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-4-TA-7-4RJ | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage ISO femelle (RJ) | Afficher le produit |
| SS-4-TA-7-4RP | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | Afficher le produit |
| SS-4-TA-7-4RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
| SS-4-TA-7-6 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | Afficher le produit |
| SS-4-TA-7-8 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
| SS-600-A-6ANF | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° femelle | Afficher le produit |
| SS-6-MTA-1-2 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-6-MTA-1-2RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-6-MTA-1-2RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-6-MTA-1-4 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-6-MTA-1-4RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-6-MTA-1-4RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-6-MTA-1-6RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-6-MTA-7-2 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | Afficher le produit |
| SS-6-MTA-7-2RP | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | Afficher le produit |
| SS-6-MTA-7-4 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
| SS-6-MTA-7-4RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-6-MTA-7-4RJ | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage ISO femelle (RJ) | Afficher le produit |
| SS-6-MTA-7-4RP | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | Afficher le produit |
| SS-6-MTA-7-4RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
| SS-6-MTA-7-6RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-6-MTA-7-8RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-6-TA-1-12 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-6-TA-1-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-6-TA-1-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-6-TA-1-4AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° mâle | Afficher le produit |
| SS-6-TA-1-4RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-6-TA-1-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-6-TA-1-4ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-6-TA-1-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-6-TA-1-6AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° mâle | Afficher le produit |
| SS-6-TA-1-6RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-6-TA-1-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-6-TA-1-6ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-6-TA-1-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-6-TA-1-8RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-6-TA-1-8RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-6-TA-1-8ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-6-TA-1-8W | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-6-TA-1-OR | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | Afficher le produit |
| SS-6-TA-7-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | Afficher le produit |
| SS-6-TA-7-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
| SS-6-TA-7-4RP | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | Afficher le produit |
| SS-6-TA-7-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
| SS-6-TA-7-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | Afficher le produit |
| SS-6-TA-7-6RG | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-6-TA-7-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | Afficher le produit |
| SS-6-TA-7-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
| SS-810-A-8ANF | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° femelle | Afficher le produit |
| SS-8-MTA-1-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-8-MTA-1-4RS | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-8-MTA-1-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-8-MTA-7-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
| SS-8-MTA-7-4RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-8-MTA-7-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
| SS-8-MTA-7-8RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-8-TA-1-12 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-8-TA-1-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-8-TA-1-4RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-8-TA-1-4RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-8-TA-1-6 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-8-TA-1-6RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-8-TA-1-6RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-8-TA-1-6ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-8-TA-1-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-8-TA-1-8AN | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° mâle | Afficher le produit |
| SS-8-TA-1-8RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-8-TA-1-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-8-TA-1-8ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-8-TA-1-8W | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-8-TA-1-OR | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-8-TA-7-12 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | Afficher le produit |
| SS-8-TA-7-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | Afficher le produit |
| SS-8-TA-7-4RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | Afficher le produit |
| SS-8-TA-7-6 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | Afficher le produit |
| SS-8-TA-7-6RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | Afficher le produit |
| SS-8-TA-7-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | Afficher le produit |
| SS-8-TA-7-8RG | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-8-TA-7-8RP | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO femelle | Afficher le produit |
| SS-8-TA-7-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Taraudage conique ISO | Afficher le produit |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
