|
Трубный обжимной фитинг Swagelok из нерж. стали, трубный переходник с внутр. резьбой, наруж. диам. трубки 1/4 дюйма – внутр. цилиндрическая резьба ISO 1/8 дюйма
型番: SS-4-TA-7-2RP
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
ストレート型チューブとねじポート間で信頼性が高く漏れの無い変換を実現し、重要な流体システム環境向けに設計されています。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
ストレート型
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-4-TA-7-2RP — Трубный обжимной фитинг Swagelok из нерж. стали, трубный переходник с внутр. резьбой, наруж. диам. трубки 1/4 дюйма – внутр. цилиндрическая резьба ISO 1/8 дюйма
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| ボアード・スルー | いいえ |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/4 インチ |
| コネクション1 タイプ | Swagelok®チューブ・アダプター |
| コネクション2 サイズ | 1/8 インチ |
| コネクション2 タイプ | ISO管用平行めねじ |
| 流量制限 | いいえ |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 製品を見る |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 製品を見る |
| B-12-MTA-1-4RS | 真ちゅう | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 製品を見る |
| B-12-TA-1-12 | 真ちゅう | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | 製品を見る |
| B-400-A-4ANF | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37° めすAN フレアー | 製品を見る |
| B-4-TA-1-2 | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | 製品を見る |
| B-4-TA-1-4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 製品を見る |
| B-4-TA-7-4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 製品を見る |
| B-4-TA-7-6 | 真ちゅう | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | 製品を見る |
| B-6-TA-1-4 | 真ちゅう | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 製品を見る |
| B-6-TA-7-4 | 真ちゅう | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 製品を見る |
| B-8-MTA-1-4RS | 真ちゅう | 8 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 製品を見る |
| B-8-TA-1-8 | 真ちゅう | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 製品を見る |
| B-8-TA-7-6 | 真ちゅう | 1/2 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | 製品を見る |
| B-8-TA-7-8 | 真ちゅう | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 製品を見る |
| S-6-TA-1-4 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-10-MTA-1-4 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-10-MTA-1-4RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 製品を見る |
| SS-10-MTA-1-4RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-10-MTA-1-6 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | 製品を見る |
| SS-10-MTA-1-6RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ | 製品を見る |
| SS-10-MTA-1-6RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-10-MTA-1-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-10-MTA-1-8RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | 製品を見る |
| SS-10-MTA-7-4 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 製品を見る |
| SS-10-MTA-7-4RG | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | 製品を見る |
| SS-10-MTA-7-4RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | 製品を見る |
| SS-10-MTA-7-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 製品を見る |
| SS-10-MTA-7-8RG | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | 製品を見る |
| SS-10-TA-1-10ST | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ・アダプター | 7/8-14 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-10-TA-1-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-10-TA-7-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 製品を見る |
| SS-1210-A-12ANF | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | 37°めすAN | 製品を見る |
| SS-12-MTA-1-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-12-MTA-1-4RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | 製品を見る |
| SS-12-MTA-1-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-12-MTA-1-6RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ | 製品を見る |
| SS-12-MTA-1-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-12-MTA-1-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-12-MTA-1-8RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | 製品を見る |
| SS-12-MTA-1-8RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-12-MTA-7-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 製品を見る |
| SS-12-MTA-7-4RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | 製品を見る |
| SS-12-MTA-7-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 製品を見る |
| SS-12-MTA-7-8RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | 製品を見る |
| SS-12-MTA-7-8RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | 製品を見る |
| SS-12-TA-1-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | 製品を見る |
| SS-12-TA-1-12AN | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | 37°おすAN | 製品を見る |
| SS-12-TA-1-12RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用平行おねじ | 製品を見る |
| SS-12-TA-1-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-12-TA-1-12ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 1/16-12 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-12-TA-1-12W | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | おすパイプ溶接エルボー | 製品を見る |
| SS-12-TA-1-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTおねじ | 製品を見る |
| SS-12-TA-1-16ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 5/16-12 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-12-TA-1-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-12-TA-1-8RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | 製品を見る |
| SS-12-TA-7-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | 製品を見る |
| SS-12-TA-7-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用テーパーめねじ | 製品を見る |
| SS-12-TA-7-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTめねじ | 製品を見る |
| SS-12-TA-7-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 製品を見る |
| SS-1610-A-16ANF | 316 ステンレス鋼 | 1 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 インチ | 37° めすAN フレアー | 製品を見る |
| SS-16-MTA-1-8 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-16-MTA-1-8RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | 製品を見る |
| SS-16-MTA-7-8RG | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | 製品を見る |
| SS-16-TA-1-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | 製品を見る |
| SS-16-TA-1-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTおねじ | 製品を見る |
| SS-16-TA-1-16AN | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | 37°おすAN | 製品を見る |
| SS-16-TA-1-16RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | ISO管用平行おねじ | 製品を見る |
| SS-16-TA-1-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-16-TA-1-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 5/16-12 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-16-TA-1-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | 製品を見る |
| SS-16-TA-7-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | 製品を見る |
| SS-16-TA-7-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTめねじ | 製品を見る |
| SS-16-TA-7-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | 製品を見る |
| SS-18-MTA-1-12RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用平行おねじ | 製品を見る |
| SS-18-MTA-1-8RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | 製品を見る |
| SS-18-MTA-7-8RG | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | 製品を見る |
| SS-1-TA-1-2 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | 製品を見る |
| SS-200-A-2ANF | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | 37°めすAN | 製品を見る |
| SS-200-A-4ANF | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | 製品を見る |
| SS-20-TA-1-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ・アダプター | 1 1/4 インチ | NPTおねじ | 製品を見る |
| SS-24-TA-1-24 | 316 ステンレス鋼 | 1 1/2 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 1/2 インチ | NPTおねじ | 製品を見る |
| SS-2-TA-1-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | 製品を見る |
| SS-2-TA-1-2RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | 製品を見る |
| SS-2-TA-1-2ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-2-TA-1-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-2-TA-1-4RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-2-TA-1-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | 製品を見る |
| SS-2-TA-7-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | 製品を見る |
| SS-2-TA-7-2RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | 製品を見る |
| SS-2-TA-7-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | 製品を見る |
| SS-32-TA-1-32 | 316 ステンレス鋼 | 2 インチ | 予備締めされたSwagelok®チューブ・アダプター | 2 インチ | NPTおねじ | 製品を見る |
| SS-400-A-4ANF | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | 製品を見る |
| SS-4-TA-1-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | 製品を見る |
| SS-4-TA-1-2RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | 製品を見る |
| SS-4-TA-1-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | 製品を見る |
| SS-4-TA-1-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | 製品を見る |
| SS-4-TA-1-4AN | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°おすAN | 製品を見る |
| SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| SS-4-TA-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-4-TA-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-TA-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 製品を見る |
| SS-4-TA-1-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Winkelanschweißverschraubung | 製品を見る |
| SS-4-TA-1-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-TA-1-6RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 製品を見る |
| SS-4-TA-1-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-4-TA-1-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 製品を見る |
| SS-4-TA-7-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | 製品を見る |
| SS-4-TA-7-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Innengewinde | 製品を見る |
| SS-4-TA-7-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-4-TA-7-4RG | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 製品を見る |
| SS-4-TA-7-4RJ | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | 製品を見る |
| SS-4-TA-7-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | 製品を見る |
| SS-4-TA-7-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | 製品を見る |
| SS-4-TA-7-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | 製品を見る |
| SS-4-TA-7-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-600-A-6ANF | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN Rohrkonus | 製品を見る |
| SS-6-MTA-1-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-MTA-1-2RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | 製品を見る |
| SS-6-MTA-1-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-6-MTA-1-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-MTA-1-4RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | 製品を見る |
| SS-6-MTA-1-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-6-MTA-1-6RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | 製品を見る |
| SS-6-MTA-7-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | 製品を見る |
| SS-6-MTA-7-2RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | 製品を見る |
| SS-6-MTA-7-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-6-MTA-7-4RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 製品を見る |
| SS-6-MTA-7-4RJ | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | 製品を見る |
| SS-6-MTA-7-4RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | 製品を見る |
| SS-6-MTA-7-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | 製品を見る |
| SS-6-MTA-7-6RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 製品を見る |
| SS-6-MTA-7-8RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 製品を見る |
| SS-6-TA-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-TA-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-TA-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-TA-1-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | 製品を見る |
| SS-6-TA-1-4RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | 製品を見る |
| SS-6-TA-1-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-6-TA-1-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 製品を見る |
| SS-6-TA-1-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-TA-1-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN-Außengewinde | 製品を見る |
| SS-6-TA-1-6RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | 製品を見る |
| SS-6-TA-1-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-6-TA-1-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 製品を見る |
| SS-6-TA-1-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-6-TA-1-8RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | 製品を見る |
| SS-6-TA-1-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-6-TA-1-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | 製品を見る |
| SS-6-TA-1-8W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | 製品を見る |
| SS-6-TA-1-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | 製品を見る |
| SS-6-TA-7-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | 製品を見る |
| SS-6-TA-7-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-6-TA-7-4RP | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | 製品を見る |
| SS-6-TA-7-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | 製品を見る |
| SS-6-TA-7-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | 製品を見る |
| SS-6-TA-7-6RG | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 製品を見る |
| SS-6-TA-7-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Innengewinde | 製品を見る |
| SS-6-TA-7-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-810-A-8ANF | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | 37° AN Rohrkonus | 製品を見る |
| SS-8-MTA-1-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-8-MTA-1-4RS | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | 製品を見る |
| SS-8-MTA-1-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-8-MTA-7-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-8-MTA-7-4RG | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 製品を見る |
| SS-8-MTA-7-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | 製品を見る |
| SS-8-MTA-7-8RG | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | 製品を見る |
| SS-8-TA-1-12 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-8-TA-1-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-8-TA-1-4RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | 製品を見る |
| SS-8-TA-1-4RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-8-TA-1-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-8-TA-1-6RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | 製品を見る |
| SS-8-TA-1-6RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-8-TA-1-6ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-8-TA-1-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-8-TA-1-8AN | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° mâle | 製品を見る |
| SS-8-TA-1-8RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-8-TA-1-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | 製品を見る |
| SS-8-TA-1-8ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-8-TA-1-8W | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | 製品を見る |
| SS-8-TA-1-OR | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-8-TA-7-12 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | 製品を見る |
| SS-8-TA-7-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 製品を見る |
| SS-8-TA-7-4RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | 製品を見る |
| SS-8-TA-7-6 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | 製品を見る |
| SS-8-TA-7-6RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | 製品を見る |
| SS-8-TA-7-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | 製品を見る |
| SS-8-TA-7-8RG | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-8-TA-7-8RP | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO femelle | 製品を見る |
| SS-8-TA-7-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Taraudage conique ISO | 製品を見る |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
