text.skipToContent text.skipToNavigation

Hochreines Faltenbalgventil, Edelstahl 316L, 1/4 Zoll VCR-Außengewinde

Art.-Nr.: SS-BNVCR4

Technische Daten

Attribute Wert
Actuator Type Manual
Bellows Material 321 Stainless Steel
Body Material 316L Stainless Steel
Body Seal None
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket None
Handle Color Green
Handle Style Phenolic Round Handle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 500 PSIG /93°C @ 34.4 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 500 PSIG @ 100°F /34.4 BAR @ 37°C
Service Class General
Stem Tip Material PCTFE
Stem Type Conical
Surface Finish Ra 20 µin
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Hochreines Faltenbalgventil, Edelstahl 316L, 1/4 Zoll VCR-Außengewinde

Art.-Nr.: SS-BNVCR4
Katalog ansehen

Zu Favoriten hinzufügen

Kataloge

Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Technische Daten

SS-BNVCR4 — Hochreines Faltenbalgventil, Edelstahl 316L, 1/4 Zoll VCR-Außengewinde

Attribute Wert
Actuator Type Manual
Bellows Material 321 Stainless Steel
Body Material 316L Stainless Steel
Body Seal None
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket None
Handle Color Green
Handle Style Phenolic Round Handle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 500 PSIG /93°C @ 34.4 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 500 PSIG @ 100°F /34.4 BAR @ 37°C
Service Class General
Stem Tip Material PCTFE
Stem Type Conical
Surface Finish Ra 20 µin
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Wählen Sie ein neues Produkt mit ähnlichen Spezifikationen

Ressourcen

Zeichnungen
2D

Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.

3D

Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.

Verkaufszeichnungen

Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.

Ähnliche Produkte

Art.-Nr.
Körperwerkstoff
Größe Verbindung 1
Typ Verbindung 1
Größe Verbindung 2
Typ Verbindung 2
6LV-BNBW4-C 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld Produkt anzeigen
SS-BN8FR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BN8FR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BN8FR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BN8FR8-DU-O 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BN8S6-2C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. - Produkt anzeigen
SS-BN8S8-C 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. - Produkt anzeigen
SS-BN8VCR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR Produkt anzeigen
SS-BN8VCR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR Produkt anzeigen
SS-BN8VCR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR Produkt anzeigen
SS-BN8VCR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR Produkt anzeigen
SS-BNS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-BNS4-2C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-BNS4-2O 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-BNS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Produkt anzeigen
SS-BNS6-C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Produkt anzeigen
SS-BNV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BNV51-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BNV51-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BNV51-DU-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BNV51-O 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Produkt anzeigen
SS-BNVCR4-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Produkt anzeigen
SS-BNVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Produkt anzeigen
SS-BNVVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Produkt anzeigen

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.