text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Reducing Adapter, 3/4 in. Female NPT x 1/2 in. Male NPT

Part #: SS-12-RA-8

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40171707
Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Stainless Steel Pipe Fitting, Reducing Adapter, 3/4 in. Female NPT x 1/2 in. Male NPT

Part #: SS-12-RA-8
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Specifications

SS-12-RA-8 — Stainless Steel Pipe Fitting, Reducing Adapter, 3/4 in. Female NPT x 1/2 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40171707
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT View Product
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT View Product
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT View Product
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT View Product
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT View Product
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT View Product
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT View Product
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT View Product
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT View Product
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT View Product
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT View Product
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT View Product
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT View Product
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT View Product
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT View Product
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT View Product
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT View Product
SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT View Product
SS-16-RB-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Female NPT View Product
SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT View Product
SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT View Product
SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT View Product
SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT View Product
SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT View Product
SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT View Product
SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT View Product
SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT View Product
SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT View Product
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT View Product
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT View Product
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT View Product
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT View Product
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT View Product
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT View Product
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread View Product
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT View Product
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT View Product
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT View Product
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT View Product
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT View Product
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT View Product
SS-6-RB-4 316 ステンレス鋼 3/8 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-6-RBT-4RT 316 ステンレス鋼 3/8 インチ ISO管用テーパーおねじ 1/4 インチ ISO管用テーパーめねじ View Product
SS-8-HRCG-2 316 ステンレス鋼 1/2 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
SS-8-HRCG-4 316 ステンレス鋼 1/2 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-8-HRCG-6 316 ステンレス鋼 1/2 インチ NPTめねじ 3/8 インチ NPTめねじ View Product
SS-8-HRN-2 316 ステンレス鋼 1/2 インチ NPTおねじ 1/8 インチ NPTおねじ View Product
SS-8-HRN-4 316 ステンレス鋼 1/2 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-8-HRN-6 316 ステンレス鋼 1/2 インチ NPTおねじ 3/8 インチ NPTおねじ View Product
SS-8-HRNT-6RT 316 ステンレス鋼 1/2 インチ ISO管用テーパーおねじ 3/8 インチ ISO管用テーパーおねじ View Product
SS-8-RA-2 316 ステンレス鋼 1/2 インチ NPTめねじ 1/8 インチ NPTおねじ View Product
SS-8-RA-4 316 ステンレス鋼 1/2 インチ NPTめねじ 1/4 インチ NPTおねじ View Product
SS-8-RA-6 316 ステンレス鋼 1/2 インチ NPTめねじ 3/8 インチ NPTおねじ View Product
SS-8-RAT-4RT 316 ステンレス鋼 1/2 インチ ISO管用テーパーめねじ 1/4 インチ ISO管用テーパーおねじ View Product
SS-8-RB-2 316 ステンレス鋼 1/2 インチ NPTおねじ 1/8 インチ NPTめねじ View Product
SS-8-RB-4 316 ステンレス鋼 1/2 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT View Product
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.