Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. Female VCR Fitting, SC-01 Cleaned, Blue Locking Handle
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Straight Pattern, Manual Actuation
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Технические характеристики
Атрибут | Значение |
---|---|
Тип привода | Manual |
Материал корпуса | 316L VIM-VAR |
Процедура очистки | Ultrahigh-Purity Process Specification (SC-01) |
Размер соединения 1 | 1/4 in. |
Тип соединения 1 | Face Seal (Metal Gasket) Female VCR |
Размер соединения 2 | 1/4 in. |
Тип соединения 2 | Face Seal (Metal Gasket) Female VCR |
Максимальный коэффициент расхода (Cv) | 0.27 |
Схема движения потока | Straight (2-way) |
Цвет рукоятки | Blue |
Тип рукоятки | Locking |
Максимальная температура, °F (°C) | 150 (65) |
Номинальные параметры давления при макс. температуре | 150°F @ 250 PSIG /65°C @ 17.2 BAR |
Минимальная температура, °F (°C) | -10 (-23) |
Номинальные параметры давления при комнатной температуре | 250 PSIG @ 70°F /17.2 BAR @ 20°C |
Материал седла | PCTFE |
Обработка поверхности | 5 µin (0.13 µm) Ra |
eClass (4.1) | 37010206 |
eClass (5.1.4) | 37011800 |
eClass (6.0) | 37011801 |
eClass (6.1) | 37011801 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141621 |
UNSPSC (11.0501) | 40141621 |
UNSPSC (13.0601) | 40141621 |
UNSPSC (15.1) | 40141621 |
UNSPSC (17.1001) | 40141600 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
---|---|---|---|---|---|---|
6LVV-DPBW4-P | 316L VIM-VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | Просмотр изделия |
6LVV-DPC233P-C | 316L VIM-VAR | 1/4 in. | Rotatable Male VCR® Metal Gasket Face Seal | 1/4 in. | Female VCR® Metal Gasket Face Seal | Просмотр изделия |
6LVV-DPFR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Просмотр изделия |
6LVV-DPFR4-P1 | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Просмотр изделия |
6LVV-DPFR4-P-GR | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Просмотр изделия |
6LVV-DPLVR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Просмотр изделия |
6LVV-DPMR4-P | 316L VIM-VAR | 1/4 in. | Rotatable Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male Rotatable VCR Thread | Просмотр изделия |
6LVV-DPS4 | 316L VIM-VAR | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
6LVV-DPS6M | 316L VIM-VAR | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
6LVV-DPTFR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Просмотр изделия |
6LVV-DPVR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Просмотр изделия |
6LVV-DPVR4-P1 | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.