Dielektrische Verschraubungen — Gerade Verschraubungen — Gerade Ausführungen
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Dielektrische Verschraubungen — Gerade Verschraubungen — Gerade Ausführungen
Straight fittings offer leak-tight performance, robust tube grip, and vibration resistance, preventing costly downtime and suiting various applications.
Dielectric Fittings
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| SS-12-MDE-6 | 316 Stainless Steel | 12mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4-DE-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6-DE-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-6-DE-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8-DE-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
