카탈로그
Needle and Metering Valves — Severe-Service Needle Valves, N and HN Series — Straight Pattern, Ball Stem
Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).
Severe Service Union Bonnet Needle Valves Special Alloy Materials N Series and HN Series
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Severe-Service Union-Bonnet Needle Valves, N Series and HN Series
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| HC-3NBS4-HC | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-12NBF12 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | 제품 보기 |
| SS-12NBF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| SS-12NBF8-G | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| SS-12NBS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-12NBS12-G | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-12NBS16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-12NBS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-12NBS8-G | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-12NBSW8P-G | 316 Stainless Steel | 1/2 in. | Pipe Socket Weld | 1/2 in. | Pipe Socket Weld | 제품 보기 |
| SS-3NBF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 제품 보기 |
| SS-3NBF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-3NBF4-G | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-3NBS2-G | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NBS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NBS4-BKP-G | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NBS4-G | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NBS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NBS6MM-G | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NBVCR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-6HNBF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| SS-6NBF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-6NBF6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 제품 보기 |
| SS-6NBS10MM-G | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6NBS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6NBS12MM-G | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6NBS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6NBS6-G | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6NBS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6NBS8-G | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6NBSW8T-G | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 1/2 in. | Tube Socket Weld | 제품 보기 |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
