시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
2507 Super Duplex Pipe Fitting, Hex Nipple, 1/2 in. Male NPT
Log in or Register to view price
Catalogs
Hex Nipples
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Tamaños de 1/16 a 1 pulgada; Acero inoxidable 316, latón y acero al carbono; NPT, ISO/BSP y SAE
Detectores de fugas líquidos Snoop®; Lubricantes para roscas Goop™ ; Sellante para roscas SWAK®, cinta de PTFE y sellante sin PTFE
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | Super Duplex Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Male NPT |
Connection 2 Size | 1/2 in. |
Connection 2 Type | Male NPT |
Flow Restrictor | No |
eClass (4.1) | 37021016 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 22560206 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 40141715 |
UNSPSC (10.0) | 40142318 |
UNSPSC (11.0501) | 40142318 |
UNSPSC (13.0601) | 40173303 |
UNSPSC (15.1) | 40173303 |
UNSPSC (17.1001) | 40141700 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-4-HN | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
B-8-HN | Latón | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
M-8-HN | Aleación 400 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
SS-12-HN | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | NPT macho | View Product |
SS-12-HN-12RS | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-12-HN-12RT | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
SS-16-HN | Acero inoxidable 316 | 1 pulg. | NPT macho | 1 pulg. | NPT macho | View Product |
SS-16-HN-16RS | Acero inoxidable 316 | 1 pulg. | NPT macho | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-16-HN-16RT | Acero inoxidable 316 | 1 pulg. | NPT macho | 1 pulg. | Rosca Macho ISO Cónica | View Product |
SS-24-HN | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 1 1/2 pulg. | NPT macho | View Product |
SS-2-HN | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
SS-2-HN-2RS | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-2-HN-2RT | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
SS-4-HN | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
SS-4-HN-10K | Acero inoxidable 316 | 1/4 pulg. | NPT Macho de Pared Gruesa | 1/4 pulg. | NPT Macho de Pared Gruesa | View Product |
SS-4-HN-4RS | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-4-HN-4RT | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
SS-4-HN-RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
SS-6-HN | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 3/8 pulg. | NPT macho | View Product |
SS-6-HN-6RS | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-6-HN-6RT | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
SS-6-HN-RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Macho ISO Cónica | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
SS-8-HN | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
SS-8-HN-10K | Acero inoxidable 316 | 1/2 pulg. | NPT Macho de Pared Gruesa | 1/2 pulg. | NPT Macho de Pared Gruesa | View Product |
SS-8-HN-8RS | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-8-HN-8RT | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
SS-8-HN-RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.