Swagelok® Regulators
Industrial pressure regulators are vital to ensure the safe operation of fluid systems. Swagelok pressure regulators offer consistent, accurate performance for safe and cost-effective fluid system operation. With global experts and field specialists, Swagelok provides both quality products and essential knowledge to optimize pressure in critical applications, ensuring reliability and support for industrial professionals worldwide.
Discover the Best Regulator For Your NeedsSwagelok pressure regulators offer consistent, accurate, and long-lasting performance for industrial professionals. Swagelok regulators are designed, manufactured, assembled, and tested to rigorous standards, maintaining Swagelok's reputation for uncompromising quality. Our comprehensive portfolio of regulators effectively manages pressure across diverse flow rates and applications, promoting safety, reliability, and cost-efficiency in fluid system operations.
Our product line includes analytical and instrumentation regulators (K series) for precise control in testing environments, process pressure regulators (Process Regulator and RHPS series) for large-scale industrial applications, high-purity high-flow regulators (HF series) for clean processes, vaporizing pressure-reducing regulators (KEV and KSV series) for sample preparation, gas cylinder changeover regulators (KCM series) for continuous gas flow, and tank blanketing regulators for safety in hazardous fluid storage.
Industrial professionals often face pressure control issues due to incorrect product selection. Our advisors possess the technical expertise to assist you with component sizing, material selection, on-site troubleshooting, and system design support. This helps you ensure dependable operation of your pressurized fluid systems. With Swagelok's comprehensive range of regulators and expert support, you can achieve your goals confidently.
Categorías de Reguladores
Reguladores de Contrapresión, Pilotados
Proteja los equipos sensibles de sistemas complejos controlando las presiones de entrada y aguas arriba variables a pesar de las demandas de caudal variables.
Reguladores de contrapresión, de Muelle
Controle con precisión la presión de entrada, asegurando la consistencia de la producción y el rendimiento del proceso en las distintas aplicaciones industriales.
Reguladores de Gas de Alta Pureza y Alto Caudal, Serie HF
Diseñe sistemas más eficientes con capacidad de regulación manual, gran capacidad de caudal y un diseño resistente a la corrosión para un control fiable del gas.
Reguladores de Presión, Pilotados
Consiga un control preciso y constante de las fluctuaciones de presión, independientemente de las variaciones del caudal o de la presión de entrada.
Reguladores de presión, Reguladores muelle
Mantenga el rendimiento de los procesos en los sistemas de distribución de productos químicos, agua desionizada y suministro de productos químicos con el regulador reductor de presión de muelle adecuado.
Reguladores de presión calefactados eléctricamente
Aumente la precisión y la estabilidad con un regulador reductor de presión vaporizador calefactados eléctricamente, ideal para vaporizar muestras líquidas o precalentar muestras de gas.
Reguladores Vaporizadores de Diafragma Calefactados por Vapor
Explore los reguladores reductores de presión de vaporización de última generación en Swagelok. Logre un control de presión preciso con nuestra diversa gama de productos.
Reguladores de Cambio Automático de Botellas de Gas
Garantice un suministro de gas seguro y eficiente con nuestros reguladores de cilindros de gas y reguladores de cambio de alta calidad. ¡Confíe en nosotros para obtener soluciones confiables de control de gas!
Reguladores de Presión para tankblanketing o inertización de Tanques
Explore las soluciones Swagelok de reguladores de inertización de tanques para un control preciso de la presión y una gestión fiable del gas en procesos industriales.
Ramp Regulators
Discover Swagelok’s hydrogen pressure regulator for refueling stations. Learn how this hydrogen gas regulator ensures safe, precise pressure control.
Recambios y Accesorios
Mantenga los reguladores y reduzca las paradas con los conjuntos de reparación OEM. Los conjuntos incluyen componentes húmedos, lubricante e instrucciones.
レギュレーターのカタログ
分析装置や計装制御装置の二次側または一次側の圧力維持(Kシリーズ)、過酷な産業環境における圧力調整(RHPSシリーズ)、高純度/大流量アプリケーションにおける圧力調整(HFシリーズ)、危険な流体を貯蔵するタンクを含むシステムにおける圧力調整(タンク・ブランケティング用)など、お客さまのニーズに合わせた製品を取り揃えています。構成部品とその材質、使用圧力、使用温度、オプション、アクセサリー、取り付け方法など、製品に関する詳細情報につきましては、以下の資料をご参照ください。
Un regulador de presión tiene un mecanismo sensor (de pistón o diafragma) que, por un lado está sujeto a una fuerza de carga (FS) creada por un muelle (ver más abajo) o por presión de gas. Por el otro lado, el elemento sensor está sujeto a la fuerza (F) del fluido del sistema.
Swagelok offers pressure-reducing and vapor recovery (back-pressure) tank blanketing regulators for systems requiring an inert gas in the vapor space of a storage tank.
Tamaño compacto con rangos de caudal hasta 200 L/min std.; Presiones de entrada hasta 34,4 bar (500 psig); Presión de salida ajustable manualmente hasta 10,3 bar (150 psig); El cuerpo de acero inoxidable 316L VIM-VAR los hace aptos para aplicaciones de pureza ultra alta; Conexiones finales mediante cierre frontal con junta plana metálica VCR® de 1/4 pulg., soldadura de tubo a tope de 1/4 pulg. y montaje modular superficial de 1,5 y 1,125 pulg.
Swagelok® HF series are high-flow, high-purity pressure regulators available in compact preset or dome-loaded models with flow rates up to 300 std L/min.
Características : Modelos reductores de presión; de contrapresión; de muelle, pilotados y neumáticos; conexiones finales de 1/4 a 4 pulg.; presiones de servicio hasta 700 bar (10 150 psig); temperaturas desde –20 a 80°C (–4 a 176°F).
Reductores de presión; Reguladores de contrapresión; Reguladores para cambio de botella; Modelos Vaporizadores
適切なレギュレーターの選定サポートが必要ですか?
レギュレーター流量曲線作成ツールを使用すると、さまざまなアプリケーション条件下でのレギュレーターの性能を比較することができます。
適切なレギュレーターを探す関連資料/コラム記事
レギュレーターの供給圧力影響(SPE)に対処する
レギュレーター内部における一次側圧力の変化と二次側圧力の変化は、供給圧力影響(SPE)または依存性による反比例の関係にあります。今回は、圧力レギュレーターで発生する供給圧力影響(SPE)による現象への対処方法を紹介します。
ドループを最小限に抑える方法
ドループ(流量増加に伴う二次側圧力の降下)は、あらゆるレギュレーターに共通する問題です。この動画では、減圧レギュレーターにおけるドループを最小限に抑えるために考慮すべきポイントを紹介します。
ヒーター付きレギュレーター(KEVシリーズ):注目のソリューション
分析用サンプリング・システム用のSwagelok®ヒーター付きレギュレーター KEVシリーズが、オペレーターによる入力や周囲温度などの動作条件の変化にどう対応し、一貫性および信頼性に優れたパフォーマンスを発揮するかをご覧ください。
レギュレーターを使用して分析計装システムにおける時間遅れを短縮する方法
分析システムでは、時間遅れが軽視されていたり、誤解されていたりするケースは少なくありません。この時間遅れは、レギュレーターでコントロールすることができます。今回は、分析計装システムにおける時間遅れを小さくする方法を紹介します。
実験台から繁忙な製造施設、商業用充填ステーションまで、一般産業用圧力レギュレーターは流体を最適な圧力で封じ込め、移送する上で重要な役割を担っています。これらのアプリケーションにおいて圧力を適切に調整していなかった場合、不正確な試験結果、プロセスの中断、装置の損傷、人的被害などが生じるおそれがあります。システム内のレギュレーターは、長期のオペレーション期間中、一貫して正確に圧力レベルを維持し、頻繁なメンテナンス、修理、交換を必要としないことが求められます。
スウェージロックの圧力レギュレーターは、流体システムを安全かつ確実に、そしてコスト効率の良いオペレーションを行うのに必要な、一貫して正確なパフォーマンスを長期にわたって発揮します。
レギュレーターの機能を学ぶ
スウェージロックでは、世界各地の指定販売会社に流体システム・アドバイザーを配置し、スプリング・ロード式やドーム・ロード式をはじめ、さまざまなタイプの圧力レギュレーターの選定に関して、現地でサポートを行っています。また、レギュレーターの問題を診断し、レギュレーターを含む流体システム(ガス供給システムなど)のカスタマイズや構築のサポートも行っています。