|
Stainless Steel Pipe Fitting, Reducing Bushing, 2 in. Male NPT x 1/2 in. Female NPT
Part #: SS-32-RB-8
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Reducing Bushing, 2 in. Male NPT x 1/2 in. Female NPT
Log in or Register to view price
Catalogs
Straights
Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.
Tamaños de 1/16 a 1 pulgada; Acero inoxidable 316, latón y acero al carbono; NPT, ISO/BSP y SAE
Detectores de fugas líquidos Snoop®; Lubricantes para roscas Goop™ ; Sellante para roscas SWAK®, cinta de PTFE y sellante sin PTFE
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-32-RB-8 — Stainless Steel Pipe Fitting, Reducing Bushing, 2 in. Male NPT x 1/2 in. Female NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 2 in. |
| Connection 1 Type | Male NPT |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Female NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020564 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020514 |
| eClass (10.1) | 37020514 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173607 |
| UNSPSC (11.0501) | 40142305 |
| UNSPSC (13.0601) | 40173607 |
| UNSPSC (15.1) | 40141719 |
| UNSPSC (17.1001) | 40172307 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-8-RA-4 | Latón | 1/2 pulg. | NPT hembra | 1/4 pulg. | NPT macho | View Product |
| B-8-RB-4 | Latón | 1/2 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
| SS-12-HRCG-4 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-12-HRCG-8 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | View Product |
| SS-12-HRN-4 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| SS-12-HRN-6 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/8 pulg. | NPT macho | View Product |
| SS-12-HRN-8 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
| SS-12-RA-4 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 1/4 pulg. | NPT macho | View Product |
| SS-12-RA-6 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 3/8 pulg. | NPT macho | View Product |
| SS-12-RA-8 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 1/2 pulg. | NPT macho | View Product |
| SS-12-RB-4 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
| SS-12-RB-6 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/8 pulg. | NPT hembra | View Product |
| SS-12-RB-8 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
| SS-16-HRCG-12 | Acero inoxidable 316 | 1 pulg. | NPT hembra | 3/4 pulg. | NPT hembra | View Product |
| SS-16-HRCG-8 | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | View Product |
| SS-16-HRN-12 | Acero inoxidable 316 | 1 pulg. | NPT macho | 3/4 pulg. | NPT macho | View Product |
| SS-16-HRN-8 | Acero inoxidable 316 | 1 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
| SS-16-RA-12 | Acero inoxidable 316 | 1 pulg. | NPT hembra | 3/4 pulg. | NPT macho | View Product |
| SS-16-RA-4 | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1/4 pulg. | NPT macho | View Product |
| SS-16-RA-8 | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1/2 pulg. | NPT macho | View Product |
| SS-16-RB-12 | Acero inoxidable 316 | 1 pulg. | NPT macho | 3/4 pulg. | NPT hembra | View Product |
| SS-16-RB-4 | Acero inoxidable 316 | 1 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
| SS-16-RB-6 | Acero inoxidable 316 | 1 pulg. | NPT macho | 3/8 pulg. | NPT hembra | View Product |
| SS-16-RB-8 | Acero inoxidable 316 | 1 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
| SS-20-RB-16 | Acero inoxidable 316 | 1 1/4 pulg. | NPT macho | 1 pulg. | NPT hembra | View Product |
| SS-20-RB-8 | Acero inoxidable 316 | 1 1/4 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
| SS-24-RB-12 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 3/4 pulg. | NPT hembra | View Product |
| SS-24-RB-16 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 1 pulg. | NPT hembra | View Product |
| SS-24-RB-8 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
| SS-2-HRN-1 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/16 pulg. | NPT macho | View Product |
| SS-2-RA-1 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/16 pulg. | NPT macho | View Product |
| SS-32-RB-16 | Acero inoxidable 316 | 2 pulg. | NPT macho | 1 pulg. | NPT hembra | View Product |
| SS-4-HRCG-2 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | View Product |
| SS-4-HRN-2 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
| SS-4-RA-2 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/8 pulg. | NPT macho | View Product |
| SS-4-RB-2 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/8 pulg. | NPT hembra | View Product |
| SS-4-RBT-2RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/8 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
| SS-6-HRCG-4 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-6-HRN-2 | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
| SS-6-HRN-4 | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| SS-6-RA-2 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 1/8 pulg. | NPT macho | View Product |
| SS-6-RA-4 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 1/4 pulg. | NPT macho | View Product |
| SS-6-RAT-4RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-6-RB-2 | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 1/8 pulg. | NPT hembra | View Product |
| SS-6-RB-4 | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
| SS-6-RBT-4RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
| SS-8-HRCG-2 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | View Product |
| SS-8-HRCG-4 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-8-HRCG-6 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | View Product |
| SS-8-HRN-2 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
| SS-8-HRN-4 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| SS-8-HRN-6 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 3/8 pulg. | NPT macho | View Product |
| SS-8-HRNT-6RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-8-RA-2 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/8 pulg. | NPT macho | View Product |
| SS-8-RA-4 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/4 pulg. | NPT macho | View Product |
| SS-8-RA-6 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 3/8 pulg. | NPT macho | View Product |
| SS-8-RAT-4RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-8-RB-2 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/8 pulg. | NPT hembra | View Product |
| SS-8-RB-4 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
| SS-8-RB-6 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 3/8 pulg. | NPT hembra | View Product |
| SS-8-RBT-4RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
| SS-8-RBT-6RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.