text.skipToContent text.skipToNavigation

Enchufe Rápido — Enchufes rápidos con juntas de PTFE — Espigas DESO

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Enchufe Rápido — Enchufes rápidos con juntas de PTFE — Espigas DESO
La integridad de los sistemas, mejorada con los enchufes rápidos Swagelok con juntas de PTFE encastradas para aumentar la protección, químicamente compatibles con muchas sustancias químicas utilizadas en aplicaciones peligrosas.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-QTM2-D-400 316ステンレス鋼(Xylan® 被膜) 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QTM2-D-4PF 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTめねじ - - View Product
SS-QTM2-D-4PM 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2-D-4PMK2 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2-D-4PMK3 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2-D-4PMK5 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2-D-600 316ステンレス鋼(Xylan® 被膜) 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QTM2-D-6M0 316ステンレス鋼(Xylan® 被膜) 6 mm Swagelok®チューブ継手 - - View Product
SS-QTM2-D-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product
SS-QTM2-D-8M0K4 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product
SS-QTM4-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM4-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QTM4-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QTM8-D-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-QTM8-D-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - View Product
SS-QTM8-D-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-QTM8-D-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - View Product
SS-QTM8-D-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - View Product
SS-QTM8-D-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QTM8-D-8PF Xylan®-Coated 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QTM8-D-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.