text.skipToContent text.skipToNavigation
Игольчатый клапан

Игольчатые клапаны и клапаны тонкой регулировки Swagelok®

Игольчатые клапаны обеспечивают надежный контроль расхода в ряде областей применения благодаря использованию разнообразных конструкций штока, конфигураций движения потока, материалов изготовления и торцевых соединений, а также конструкций с крышкой, выполненной за одно целое с корпусом, и с соединяющей крышкой. Клапаны тонкой регулировки позволяют осуществлять тонкую регулировку для точного контроля расхода в системах с низким и высоким давлением, а также с низким, средним и высоким расходом.

View Needle and Metering Valves

Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.

Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.

Select the Right Needle Valve for your Application

Contact Local Specialists

Needle and Metering Valve Categories

Blowdown Valves, 6DB Series

Blowdown Valves, 6DB Series

Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves

Compact Gauge Valves

Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

General Utility Needle Valves, GU and F10 Series

General Utility Needle Valves, GU and F10 Series

For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Medium-Pressure Needle Valves, NV and NVT Series

Medium-Pressure Needle Valves, NV and NVT Series

NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series

Metering Valves, S, M, and 31 Series

Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Rising Plug Valves, 4P and 5P Series

Rising Plug Valves, 4P and 5P Series

Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves

Screwed-Bonnet Gauge Valves

Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series

Severe-Service Needle Valves, N and HN Series

Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories

Spare Parts and Accessories

Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves

Toggle Valves

Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.

Каталоги игольчатых клапанов и клапанов тонкой регулировки

Получите подробную информацию о продукции, в том числе о материалах изготовления, номинальных параметрах давления и температуры, вариантах исполнения и вспомогательных принадлежностях.

Калькулятор коэффициента расхода (C<sub>v</sub>) Swagelok для клапанов

Вычислите расход для правильного подбора ЗРА

Воспользуйтесь нашим калькулятором коэффициента расхода (Cv), чтобы подобрать клапан правильного размера в соответствии с вашими потребностями.

Использовать инструмент

Ресурсы Swagelok специально для вас

Выбор клапанов для пробоотборных жидкостных и газовых систем
Как правильно подобрать клапаны для вашей промышленной жидкостной или газовой системы

Узнайте, как применять на практике метод STAMPED для подбора клапанов, которые лучше всего соответствуют областям применения вашей промышленной жидкостной или газовой либо пробоотборной системы.

Сократите неконтролируемые выбросы в химической и нефтеперерабатывающей отрасли
Минимизируйте затраты в связи с неконтролируемыми выбросами — используйте клапаны с низким уровнем выбросов

Неконтролируемые выбросы — это прогрессирующая проблема в химической и нефтеперерабатывающей отрасли. Сертифицированные клапаны с низким уровнем выбросов могут защитить ваше предприятие и доходы. Узнайте из этой статьи, что это за клапаны, как они испытываются и как они могут вам помочь.

Запорные клапаны в промышленной жидкостной или газовой системе
Как изолировать промышленные жидкостные и газовые системы при помощи запорных клапанов

Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением техобслуживания крайне важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как спроектировать правильные конфигурации для вашей системы.

Сборка клапана Swagelok ALD20 сверхвысокой степени чистоты в чистом помещении для применения в полупроводниковой отрасли
Один новый клапан — и три причины, которые позволят ему изменить производство полупроводников

Узнайте, как новейшие достижения в технологии производства клапанов для атомно-слоевого осаждения (ALD) меняют условия игры в сфере высокотехнологичного производства полупроводников.

Игольчатые клапаны и клапаны тонкой регулировки

Игольчатые клапаны и клапаны тонкой регулировки

Игольчатые клапаны

Игольчатые клапаны обеспечивают надежный и стабильный контроль расхода и предлагаются с разнообразными конструкциями штока, материалами изготовления, размерами и торцевыми соединениями. Клапаны выдерживают коррозионные и экстремальные среды. Предлагаются клапаны общего назначения, с крышкой, выполненной за одно целое с корпусом, с резьбовой крышкой, с кованым корпусом, рычажные, с соединяющей крышкой для тяжелых условий эксплуатации, продувочные для КИП, компактные манометрические, с невращающимся штоком и с подъемной заглушкой, рассчитанные на коэффициент расхода от 0,12 до 2,4 и номинальное давление до 45 000 фунтов на кв. дюйм, ман. (3100 бар). Конфигурации движения потока включают в себя прямую, угловую и перекрестную; возможен как ручной, так и пневматический привод.

Клапаны тонкой регулировки

Клапаны тонкой регулировки обеспечивают точный контроль расхода в аналитических, контрольно-измерительных и исследовательских системах, подходят для низкого и высокого давления, предлагают тонкую регулировку в прецизионных системах с коэффициентом расхода от 0,004 до 0,16 в условиях низкого, среднего и высокого расхода. Конфигурации движения потока включают в себя прямую, угловую, перекрестную и сдвоенную, а номинальное значение давления составляет до 5000 фунтов на кв. дюйм, ман. (344 бар). Варианты исполнения рукоятки — с накаткой, круглая, верньерная, шлицованная и с регулируемым крутящим моментом —допускают стабильную регулировку расхода, улучшенный контроль настройки расхода либо регулировку расхода с помощью отвертки в системах низкого давления.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.