Swagelok® Grab Sampling Systems
Customizing Swagelok grab sampling systems allows for safe, efficient sample capture while meeting your specific plant application needs. The sampling panels are available in a variety of configurations and advanced features.
Speak to a Specialist TodayConfigurable, Reliable Grab Sampling Panels
Swagelok offers fully configurable, locally built and supported, and reliable grab sampling solutions in a variety of configurations with advanced features intended to help you safely capture representative samples of liquid or gas from your process lines. Whether you want closed-loop sampling into pressure-rated sample cylinders or simply want to collect process fluid into lower-cost glass laboratory bottles for analysis, Swagelok’s sampling panel options that are safe, intuitive, easy to maintain and can be ordered as a single part number. Each sampling system is built with Swagelok® tube fittings to reduce potential for leaks.
Grab Sample Module
The Swagelok® grab sample module (GSM) is a closed-looped sampling system that pulls from a positive-pressure process and returns to the process at a lower pressure location (e.g., upstream of a pump) by using differential pressure to drive the fluid through the system. Samples are deposited into durable, pressure-rated metal grab sampling cylinders (GSC) that prevent the sample from escaping, protecting operators.
Interested in Knowing More About Grab Sampling?
- GSM panels feature a switching valve configuration with two or three Swagelok® 40G series ball valves, allowing for simultaneous control of fluid routing, reducing the number of steps required
- A GSC is docked, and process fluid is continuously circulated within to maintain process conditions
- A GSC is required for every GSM system and should be ordered separately when purchasing a new GSM
- The GSM can be left in the bypass or sample position indefinitely, keeping transport lines fresh and ready for sample capture
- A rupture disc is an available option for every GSM system, and a relief valve can also be added to sampling systems where there is added overpressure concern
Grab Sample Liquid Systems
The Swagelok® grab sample liquid (GSL) is a liquid-only sampling system for drawing fluid into a non-pressure-containing bottle with a self-sealing septum cap in applications where the process fluid is not at risk of fractionating when stored at atmospheric pressure.
Improve the Safety and Efficiency of Liquid Sampling
- Fixed-volume Swagelok GSL systems use the same switching valve as a GSM system to provide simplified operation for complex tasks
- The GSL can use lower-cost glass or polyethylene laboratory bottles to draw and store samples
- Samples can be drawn and transported without the risk of spillage or evaporation
- A spring-return handle on the sample drawing mechanism prevents unintentional dispensing
Ammonia Sampling
The Swagelok® ammonia sampler makes anhydrous ammonia sampling safer by minimizing operators’ exposure to liquid and vaporized ammonia. It also introduces consistency into the sampling operation significantly expedites the sampling process and eliminates the transportation of ammonia samples within the facility.
Learn More About the Swagelok Ammonia Sampler
Grab Sampling Valve
Overcome the safety, maintenance, and quality challenges associated with standard bottle sampling by adding a Swagelok® grab sampling valve to your fluid system. The leak-free design eliminates rubber O-rings by using a Swagelok® tube fitting to attach the needle assembly to the valve body.
Simply tighten the tube fitting nut to create two all-metal seals. A pencil point needle assembly pierces without coring the septum, minimizing clogged needles and leaking sample bottles. When the Swagelok grab sampling valve is specified with a spring return handle, the valve automatically moves to the closed position when the handle is released, ensuring you collect the sample amount that you need.
Watch the Grab Sample Valve Demonstration
Accessible Grab Sampling Support
When you decide to invest in Swagelok® grab sampling panels to bring standardization and reliability to your sampling operations, your local authorized Swagelok sales and service center team will work with you to determine the right type of panel and the proper configuration to meet your needs. A certified Swagelok engineer will review your information and recommend the right panel for you.
Finally, we provide hands-on training on grab sampling system use and maintenance for your technicians once your panels are assembled.
Категории систем отбора лабораторных проб
Система отбора проб аммиака
Обеспечивают безопасный, последовательный и точный отбор проб аммиака, сводя к минимуму воздействие на оператора.
애플리케이션 가이드 보기
Swagelok 어셈블리에 대한 자세한 정보를 찾을 수 있습니다.
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
Отбор лабораторных проб — это отбор проб среды или газа в системе с целью транспортировки данных проб в лабораторию для проведения анализа. Прикладные решения Swagelok можно использовать для создания полностью документированных систем управления и отбора проб среды, а также для обеспечения целостности ваших операций.
그랩 샘플링 소개
기체 및 액체 유체 시스템 매체에 대한 그랩 샘플링 모범 사례, 잘 설계되고 쉽게 작동할 수 있는 그랩 샘플링 시스템의 특성, 그리고 안정적으로 그랩 샘플링 정확도를 달성하는 방법에 대해 알아보십시오.
백서 보기고객별 맞춤 선별 Swagelok 리소스
가스와 휘발성 액체 샘플링의 모범 사례
휘발성 액체 및 가스 그랩 샘플링과 관련된 일반적인 문제에 대해 읽고, 올바른 기술과 적절한 장비를 사용하여 이를 해결하는 방법을 알아보십시오.
액체 그랩 샘플링 전략을 통한 비용 감축
공정 조건을 검증하고 최종 제품 품질을 분석할 때, 액체 그랩 샘플링 공정에서 비용을 절감하고 오류를 최소화하는 데 도움이 되는 몇 가지 전략을 소개합니다.
일반적인 그랩 샘플링 결함을 수정하는 방법
플랜트를 성공적으로 운영하려면 필요한 몇 가지 일반적인 유체 시스템이 있습니다. 자원이 부족하다면 외부 전문가에게 제작을 맡기는 것이 큰 도움이 될 수 있습니다. 작동 방식 알아보기.
Отбор лабораторных проб 101: Снижение операционных затрат
Системы отбора лабораторных проб позволяют безопасно и эффективно отбирать&mdashпробы для оценки химического состава вашего продукта. Узнайте, как повысить надежность замкнутой системы, сокращая при этом производственные издержки, при помощи базовых принципов от экспертов компании Swagelok.