Diaphragm-Sealed Valves — Spare Parts and Accessories — Diaphragm and Seal Kit
카탈로그
Diaphragm-Sealed Valves — Spare Parts and Accessories — Diaphragm and Seal Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
Springless Diaphragm Valves for High Performance, DP Series
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
High-Flow, Springless Diaphragm Valves, DF Series
Features: 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections
Diaphragm Valves, DL and DS Series
Features: Packless, all-metal containment; Working pressures from vacuum to 3500 psig (241 bar); Temperatures from –100 to 250°F (–73 to 121°C)
비슷한 제품
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.