text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Diaphragm-Sealed Valves

Swagelok diaphragm-sealed valves improve system efficiency while providing effective flow shutoff by minimizing entrapment areas and facilitating purging with a fully swept flow path. They have long cycle lives and are available in a variety of sizes, materials, and configurations to meet the system requirements of high-purity and ultrahigh-purity (UHP) applications.

View Diaphragm Valves

Swagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.

Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.

  • Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
  • Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
  • Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
  • Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems

Have questions about diaphragm-sealed valves?

Contact Local Specialists

Diaphragm-Sealed Valves Categories

Bulk-Gas Diaphragm Valves, LD Series

Bulk-Gas Diaphragm Valves, LD Series

High-flow application bulk-gas distribution diaphragm, designed to meet ultrahigh-purity shutoff, bulk-gas distribution, and isolation application needs.

High-Purity High-Pressure Diaphragm Valves, DL and DS Series

High-Purity High-Pressure Diaphragm Valves, DL and DS Series

Discover high-purity, high-pressure diaphragm valves with repetitive shutoff with a fully contained softseat stem tip, standard bottom, and panel mounting.

Multi-Valve Manifolds

Multi-Valve Manifolds

Find multi-valve manifolds with diaphragm-sealed valves. Designed for reliable performance, these manifolds offer high purity and precise fluid control.

Spare Parts and Accessories

Spare Parts and Accessories

Browse quality valve maintenance components for diaphragm-sealed valve spare parts and accessories, including diaphragm and seal kits, stem kits, and actuator kits.

Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series

Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series

Reliable and enhanced control valves with a springless design are ideal for efficient operation in modular gas systems.

Thermal-Immersion Diaphragm Valves, DH Series

Thermal-Immersion Diaphragm Valves, DH Series

Thermal-immersion diaphragm valves are used in high-temperature processes such as atomic-layer deposition (ALD) and precursor delivery applications.

Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series

Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series

Ensure optimal performance and longevity in UHP chemical systems with a fully swept flow path to minimize stress and fluid contamination.

Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series

Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series

Increase cycle life with high-flow, springless diaphragm valves. No springs or threads improve cleanliness and fully swept flow path enhances purging.

Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series

Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series

Ultrahigh-purity, high-pressure diaphragm valves are available in a variety of sizes, materials, and configurations for various applications.

Ultrahigh-Purity Shutoff Diaphragm Valves, DP Series

Ultrahigh-Purity Shutoff Diaphragm Valves, DP Series

View ultrahigh-purity shutoff diaphragm valves with straight pattern and manual actuation, multiport and modular surface mount (MSM) with integrated actuators.

Diaphragm-Sealed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Ресурсы Swagelok специально для вас

유체 샘플링 시스템용 밸브 선정
산업용 유체 시스템에 적합한 밸브를 선정하는 방법

산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선정할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

화학 및 정유 산업에서 비산 누출 감축
누출 저감(Low-E) 밸브로 비산 누출 비용 최소화

비산 누출은 화학 및 정유 산업에서 점점 더 큰 문제로 대두되고 있습니다. 인증 받은 누출 저감(Low-E) 밸브를 사용하면 시설과 수익성을 보호할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떻게 도움이 되는지 알아보십시오.

산업용 유체 시스템의 블록 밸브
블록 밸브로 산업용 유체 시스템을 격리하는 방법

플랜트 안전을 유지하려면 유지보수 작업 전에 산업용 유체 시스템 라인을 격리하는 것이 필수입니다. 유체 시스템 라인을 격리하는 가장 안전한 방법은 블록 밸브 두 개를 설치하는 것입니다. 시스템에 적합한 구성을 설계하는 방법을 알아보십시오.

반도체 산업용 Swagelok ALD20 UHP 밸브의 클린룸 조립 과정
하나의 새로운 밸브, 반도체 제조 기술을 바꿀 수 있는 세 가지 이유

혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.

This process may take several minutes. Please be patient and remain on the page.