text.skipToContent text.skipToNavigation
multi head swaging units (mhsu)

Swagelok® Multi-Head Swaging Units (MHSU)

Swagelok® multi-head swaging units (MHSU) streamline preswaging ferrules onto tubing, ensuring reliable connections. Ideal for high-volume applications, they reduce assembly time and operator error. MHSU units accommodate various tubing sizes without tools, making them versatile and user-friendly.

Get Help Selecting MHSUs

Swagelok® multi-head swaging units (MHSU) are designed to streamline the preswaging process, ensuring reliable and efficient tubing connections. These units reduce assembly and installation time by preswaging ferrules onto tubing. A standard tube marking feature indicates when the tube is properly bottomed in the unit, enhancing accuracy and consistency. The MHSU is available in two sizes, with tooling for 1/2 to 1 inch and 12 to 25 mm tubing and tube adapters, as well as 1 to 2 inch and 25 to 50 mm tubing and tube adapters. Ideal for high-volume applications, these units minimize operator error and accommodate various tubing sizes without the need for additional tools, making them versatile and user-friendly.

Multi-Head Swaging Units Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Green Alternative Systems社の圧力計
導入事例:人件費削減を実現したチューブ曲げソリューション

スウェージロックのサポートによって、Green Alternative Systems(GAS)社は製造時間を75%短縮し、年間で22万4,000ドルもの人件費を削減することに成功しました。今回は、両社による協業の成果を紹介します。

Swagelok hand tube bender in use
The Three T’s to Achieve an Intricate System of Tubing

Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

Swagelok hand tube bender in use
How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.