Swagelok® 폴리에틸렌 코어 호스
Swagelok 폴리에틸렌 코어 호스는 식품, 유제품, 음용수 애플리케이션에 사용하는 데 핵심적인 요소인 FDA 규격을 준수합니다.
전문가에게 문의하여 자세히 알아보십시오7P 시리즈 호스에는 FDA 21 CFR Part 177 1520 및 NSF-51 규격과 호환되는 폴리에틸렌 코어 재질이 적용되어 있습니다. 내부에는 섬유 보강재를 적용하여 호스의 압력 등급을 높였습니다. 폴리우레탄 커버는 내마모성을 제공하며 수분 잔류와 시스템 오염을 방지합니다.
사양
| 재질 | 코어: 주름 없는 폴리우레탄 보강재: 섬유 편조 커버: 비천공 파란색 폴리우레탄 연결구: 316 SS |
| 공칭 호스 크기 | 1/4~1인치 |
| 사용 압력 | 최대 2750 psig(189 bar) |
| 온도 범위 | –23~65°C(–10~150°F) |
| 연결구 | Swagelok 튜브 피팅, Swagelok 튜브 어댑터, 수나사 NPT 피팅, 수나사 ISO/BSP 경사나사 및 평행 피팅, SAE 37°(JIC) 암나사 회전형 피팅, 범용 글로브 씰, 미터 단위 암나사 회전형 피팅 |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® предлагает шланги и трубки нестандартной длины, диаметром 2 дюйма и меньше, с разными типами торцевых соединений и материалов изготовления, схемами армирования, подходящих для эксплуатации в широком диапазоне рабочих параметров среды.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
Tipps zur Auswahl der passenden Schlauchverstärkung
Industrielle Schläuche sind in der Regel mit einer Verstärkung ausgestattet, die für eine längere Haltbarkeit und höhere Leistungsfähigkeit des Schlauchs sorgt. Erfahren Sie mehr über die unterschiedlichen Arten von Verstärkungen und welche für Ihre Fluidsystemanwendung am besten geeignet ist.