text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo

Catálogos

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
B-10-MTA-1-4RS Латунь 10 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO Ver producto
B-10-TA-1-8 Латунь 5/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT Ver producto
B-12-MTA-1-4RS Латунь 12 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO Ver producto
B-12-TA-1-12 Латунь 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT Ver producto
B-400-A-4ANF Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба 37° с развальцовкой Ver producto
B-4-TA-1-2 Латунь 1/4 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. резьба NPT Ver producto
B-4-TA-1-4 Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT Ver producto
B-4-TA-7-4 Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT Ver producto
B-4-TA-7-6 Latón 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra Ver producto
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT Ver producto
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Ver producto
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT Ver producto
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Ver producto
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Ver producto
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Ver producto
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Ver producto
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread Ver producto
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN Ver producto
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Ver producto
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Ver producto
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Ver producto
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Ver producto
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread Ver producto
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Ver producto
SS-12-MTA-7-8 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra Ver producto
SS-12-MTA-7-8RG Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-12-MTA-7-8RP Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela Ver producto
SS-12-TA-1-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho Ver producto
SS-12-TA-1-12AN Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Macho AN 37° Ver producto
SS-12-TA-1-12RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-12-TA-1-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO Cónica Ver producto
SS-12-TA-1-12ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela Ver producto
SS-12-TA-1-12W Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Soldadura de tubería a tope Ver producto
SS-12-TA-1-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho Ver producto
SS-12-TA-1-16ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela Ver producto
SS-12-TA-1-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho Ver producto
SS-12-TA-1-8RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-12-TA-7-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra Ver producto
SS-12-TA-7-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-12-TA-7-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT hembra Ver producto
SS-12-TA-7-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra Ver producto
SS-1610-A-16ANF Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® preensamblado 1 pulg. Hembra AN 37° Ver producto
SS-16-MTA-1-8 Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho Ver producto
SS-16-MTA-1-8RS Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto Ver producto
SS-16-MTA-7-8RG Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-16-TA-1-12 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho Ver producto
SS-16-TA-1-16 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho Ver producto
SS-16-TA-1-16AN Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Macho AN 37° Ver producto
SS-16-TA-1-16RS Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-16-TA-1-16RT Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Rosca Macho ISO Cónica Ver producto
SS-16-TA-1-16ST Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela Ver producto
SS-16-TA-1-8 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho Ver producto
SS-16-TA-7-12 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra Ver producto
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT Ver producto
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread Ver producto
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Ver producto
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Ver producto
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT Ver producto
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN Ver producto
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN Ver producto
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT Ver producto
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT Ver producto
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT Ver producto
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread Ver producto
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread Ver producto
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Ver producto
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread Ver producto
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT Ver producto
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread Ver producto
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT Ver producto
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN Ver producto
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT Ver producto
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread Ver producto
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread Ver producto
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN Ver producto
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Ver producto
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread Ver producto
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld Ver producto
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT Ver producto
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder Ver producto
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread Ver producto
SS-4-TA-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female NPT Ver producto
SS-4-TA-7-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread Ver producto
SS-4-TA-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Tapered Thread Ver producto
SS-4-TA-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
SS-4-TA-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Ver producto
SS-4-TA-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) Ver producto
SS-4-TA-7-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread Ver producto
SS-4-TA-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Ver producto
SS-4-TA-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT Ver producto
SS-4-TA-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
SS-600-A-6ANF 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female 37° AN Ver producto
SS-6-MTA-1-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male NPT Ver producto
SS-6-MTA-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread Ver producto
SS-6-MTA-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread Ver producto
SS-6-MTA-1-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-6-MTA-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
SS-6-MTA-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Ver producto
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder Ver producto
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT Ver producto
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread Ver producto
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Ver producto
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) Ver producto
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread Ver producto
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Ver producto
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread Ver producto
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Ver producto
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT Ver producto
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT Ver producto
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN Ver producto
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Ver producto
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread Ver producto
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT Ver producto
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN Ver producto
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Ver producto
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Ver producto
SS-6-TA-1-6ST Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS Ver producto
SS-6-TA-1-8 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT Ver producto
SS-6-TA-1-8RS Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO Ver producto
SS-6-TA-1-8RT Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. коническая резьба ISO Ver producto
SS-6-TA-1-8ST Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS Ver producto
SS-6-TA-1-8W Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку Ver producto
SS-6-TA-1-OR Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 9/16-18 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом Ver producto
SS-6-TA-7-2 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Внутр. резьба NPT Ver producto
SS-6-TA-7-4 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT Ver producto
SS-6-TA-7-4RP Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. цилиндрическая резьба ISO Ver producto
SS-6-TA-7-4RT Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO Ver producto
SS-6-TA-7-6 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. резьба NPT Ver producto
SS-6-TA-7-6RG Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO Ver producto
SS-6-TA-7-6RT Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. коническая резьба ISO Ver producto
SS-6-TA-7-8 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT Ver producto
SS-810-A-8ANF Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба 37° AN Ver producto
SS-8-MTA-1-4 Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT Ver producto
SS-8-MTA-1-4RS Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO Ver producto
SS-8-MTA-1-4RT Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO Ver producto
SS-8-MTA-7-4 Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT Ver producto
SS-8-MTA-7-4RG Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO Ver producto
SS-8-MTA-7-4RT Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO Ver producto
SS-8-MTA-7-8RG Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO Ver producto
SS-8-TA-1-12 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT Ver producto
SS-8-TA-1-4 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT Ver producto
SS-8-TA-1-4RS Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO Ver producto
SS-8-TA-1-4RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO Ver producto
SS-8-TA-1-6 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. резьба NPT Ver producto
SS-8-TA-1-6RS Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO Ver producto
SS-8-TA-1-6RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. коническая резьба ISO Ver producto
SS-8-TA-1-6ST Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS Ver producto
SS-8-TA-1-8 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT Ver producto
SS-8-TA-1-8AN Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба 37° AN Ver producto
SS-8-TA-1-8RS Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO Ver producto
SS-8-TA-1-8RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. коническая резьба ISO Ver producto
SS-8-TA-1-8ST Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS Ver producto
SS-8-TA-1-8W Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку Ver producto
SS-8-TA-1-OR 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 Ver producto
SS-8-TA-7-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT Ver producto
SS-8-TA-7-4 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-8-TA-7-4RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-8-TA-7-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra Ver producto
SS-8-TA-7-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-8-TA-7-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra Ver producto
SS-8-TA-7-8RG Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-8-TA-7-8RP Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela Ver producto
SS-8-TA-7-8RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica Ver producto

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.