text.skipToContent text.skipToNavigation
Check Valve

Swagelok® Check and Excess Flow Valves

Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.

Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream

View Check Valves

Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.

Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.

Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.

Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.

Watch the Video

Catégories de clapets anti-retour

Clapets anti-retour en polymère très haute pureté, série CHP

Clapets anti-retour en polymère très haute pureté, série CHP

Swagelok propose des clapets anti-retour en fluoropolymère (série CHP) qui empêcheront toute inversion de l’écoulement dans des applications très haute pureté.
Clapets anti-retour pour l’hydrogène

Clapets anti-retour pour l’hydrogène

Enhance safety in hydrogen applications with Swagelok® hydrogen FK check valves, offering reliable shut-off, unidirectional flow, and high-pressure support.

Clapets anti-retour pour moyenne pression, série CV

Clapets anti-retour pour moyenne pression, série CV

Les clapets anti-retour pour moyenne pression sont conçus pour contenir la pression du système et contrôler les fluides afin d’empêcher toute inversion de l’écoulement.

Clapets anti-retour soudés haute pureté, série CW

Clapets anti-retour soudés haute pureté, série CW

La structure entièrement soudée des clapets anti-retour haute pureté offre un confinement parfait du fluide du système tandis que l’acier inoxydable 316L utilisé pour le corps permet de gagner en pureté.

Clapets anti-retour à levée verticale, série 50

Clapets anti-retour à levée verticale, série 50

Robustes et entièrement fabriqués en acier inoxydable, les clapets anti-retour à levée verticale limitent l’inversion de l’écoulement à des pressions allant jusqu’à 413 bar (6000 psig) et des températures allant jusqu’à 482°C (900°F).

Clapets anti-retour, séries C, CP et CH

Clapets anti-retour, séries C, CP et CH

Découvrez des clapets anti-retour en acier inoxydable ou en laiton proposés avec toutes sortes de raccordements d’extrémité et diverses pressions de tarage fixes ou réglables.

Clapets de sur-débit

Clapets de sur-débit

Améliorez la sécurité des systèmes grâce aux clapets de sur-débit qui empêcheront l’écoulement incontrôlé d’un fluide si une ligne vient à rompre en aval.

Pièces détachées et accessoires

Pièces détachées et accessoires

Découvrez des bouchons déflecteurs et explorez toute une gamme d’accessoires pour entretenir les clapets anti-retour, notamment des kits de remplacement de ressort, d’étanchéité et de clapet. 

Check Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

流量係数(C<sub>v</sub>値)計算ツール

流量を計算して適切なバルブを選定する

流量係数(Cv値)計算ツールを使用することで、ニーズに適したサイズのバルブを選定することができます。

ツールを使用する

関連資料/コラム記事

Ventilauswahl für Probenahmesysteme
Tipps zur richtigen Auswahl von Ventilen für industrielle Fluidsysteme

Erfahren Sie mehr über die praktische STAMPED-Methode und wie Sie die idealen Ventile für Ihr Fluid- oder Probenahmesystem auswählen.

Wie sich flüchtige Emissionen in chemischen Anlagen und Raffinerien reduzieren lassen
Wie Sie kostspielige flüchtige Emissionen mithilfe von zertifizierten Ventilen reduzieren

In chemischen Anlagen und Erdölraffinerien stellen flüchtige Emissionen ein immer größeres Problem dar. Mit entsprechend zertifizierten Ventilen für geringe flüchtige Emissionen können Sie Ihren Betrieb schützen und Ihre Profitabilität optimieren. In diesem Beitrag stellen wir diese Ventile vor und gehen darauf ein, wie sie getestet werden und welche Vorteile sie bieten.

Shenyang Blower Works
Wie die Shenyang Blower Works Group von sicheren und zuverlässigeren Prozessen profitiert

Erfahren Sie in diesem Beitrag, wie Swagelok Shanghai der Shenyang Blower Works Group Corporation dabei geholfen hat, gleichbleibend hochwertige, zuverlässige und kosteneffiziente Lösungen für Kunden zu entwickeln und dabei gleichzeitig die eigene Sicherheit und Produktionseffizienz zu optimieren.

Kennzeichnung an Ventilen und Schläuchen
So optimieren Sie die Wartung durch Kennzeichnungen an Ventilen und Schläuchen

Erfahren Sie von zwei Experten von Swagelok, wie Sie mit einem zuverlässigen Kennzeichnungssystem für Schläuche und Ventile in industriellen Fluidsystemen von einfacheren Wartungsprozessen und kürzeren Ausfallzeiten profitieren.

This process may take several minutes. Please be patient and remain on the page.