Swagelok® Valves
Swagelok valves are trusted to provide leak-tight, long-lasting operation in critical industrial applications due to their ability to reliably control flow across a broad range of working pressures, temperatures, and operating conditions.
View ValvesKnown for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.
Swagelok valves are available:
- With a wide variety of end connections, including gaugeable Swagelok tube fittings
- In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
- In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API
View our PFAS reference guide to learn more about Per- and Polyfluoroalkyl substances (PFAS) and optional seat and seal materials in Swagelok products.
Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.
バルブのカテゴリー
クイック・コネクツ
- Enchufes rápidos con juntas de PTFE
- Enchufes rápidos de gran caudal
- Enchufes rápidos en miniatura
- Enchufes rápidos para instrumentación
- Recambios y Accesorios
ダイヤフラム・バルブ
- Manifolds multiválvula
- Recambios y Accesorios
- Válvulas de Diafragma de Alta Pureza y Alta Presión Series DL y DS
- Válvulas de Diafragma de Ultra Alta Pureza, Serie DP
- サーマル・イマージョン・ダイヤフラム・バルブ、DHシリーズ
ニードル / メータリング・バルブ(微量流量調節用)
- Compact Gauge Valves
- Metering Valves, S, M, and 31 Series
- Rising Plug Valves, 4P and 5P Series
- Screwed-Bonnet Gauge Valves
- Severe-Service Needle Valves, N and HN Series
プロセス・インターフェース・バルブ(DBB)
狭いスペースでもプロセス配管システムから計装システムにスムーズに移行することができます。また、潜在的なリーク・ポイントの数を最小限に抑えることができます。
ベローズ・シール・バルブ
- Manifolds de Fuelle de 3 Válvulas, Serie V3
- Válvulas de Fuelle de Alta Presión Serie HB
- Válvulas de Fuelle de Alta Pureza Serie BN
- Válvulas de Fuelle de Regulación Fina (Serie BM)
- Válvulas de Fuelle para Servicio General, Series B y H
ボール・バルブ、1/4回転式プラグ・バルブ
- Medium-Pressure Trunnion-Style Ball Valves, CTB Series
- Medium-Pressure Trunnion-Style Ball Valves, FKB Series
- 多目的用ボール・バルブ、SKシリーズ
- 관통 유로형 볼 밸브, GB 시리즈
- 다목적 볼 밸브, AFS 시리즈
밸브 카탈로그
구성 재질, 압력 및 온도 등급, 옵션, 액세서리를 포함한 자세한 제품 정보를 찾을 수 있습니다.
계장용, 직접 장착형, 원거리 장착형 매니폴드 및 모듈식 시스템 , V, VB 및 VL 시리즈 2-, 3- 및 5-밸브 계장용 매니폴드, VE 시리즈 2-, 3- 및 5-밸브 직접 장착형 매니폴드, 2-밸브 원거리 장착형 매니폴드, Mod 85 모듈식 계장용 시스템
패킹이 없는 금속 대 금속 외부밀폐 방식; 최대 사용 압력 3500 psig (241 bar); 최고 온도 204°C (400°F); VCR® 양면 접속 피팅, Swagelok® 튜브 피팅 및 용접 연결구
최대 사용 압력 10 000 psig (689 bar); 1/8 ~ 1/2 in. 및 6 ~ 12 mm Swagelok® 튜브 피팅 또는 NPT 연결구; 316 스텐레스강 재질
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
최대 사용 압력 6000 psig (413 bar); 유량 계수 (Cv) 4.0 ~ 13.8; 인치 및 미터 단위 Swagelok 튜브 피팅, ISO 및 NPT 파이프 연결구 사용 가능; 316 스텐레스강 몸체 및 연결구; 수동식 또는 공기작동식 개폐기
R 시리즈; 액체용, 기체용; 설정 압력은 10 ~ 6000 psig (0.68 ~ 413 bar); 1/4 와 1/2 in. 및 6~12 mm 연결구
O, 1, 18, 20, 및 26 시리즈; 활하중 패킹 시스템; 소형 설계; 최대 사용 압력 6000 psig (413 bar); 최대 온도 315°C (600°F)
DP 시리즈 초고순도 사양에 적합 316L VIM-VAR 스텐레스강 몸체 저압용 및 고압용 모델 VCR®, 튜브 맞대기 용점 및 블럭 조립식 연결구 수동식 또는 공기작동식 개폐기
Features: Quarter-turn operation and full flow design; Light in weight; High-purity PFA material with low extractables for chemical resistance; 1/4 in. Swagelok® PFA tube fitting end connections for consistent performance
직선형 유량 계수 (Cv) 0.004에서 0.04; 저압 및 고압용; 반복가능한 눈금 (Vernier) 핸들 사용가능; 황동 및 316 스텐레스강 재질
SSV 시리즈; 소형의 단일 모듈인 더블블록앤블리드 (DBB) 기능 제공; 일반 NPT 및 ANSI/ISA 76.00.02 모두 호환 가능한 설계; 시스템 최대 압력 250 psig (17.2 bar) 에서 개폐 압력은 40 psig (2.8 bar); 일체형 루프는 일정한 출구 흐름을 유지; 열림 상태를 쉽게 확인할 수 있는 커다란 색상 표시 링
원자층 증착 (ALD) 용 다이어프램 밸브 고속 개폐 시에도 매우 긴 수명 유지 ; Cv 범위 0.27 ~ 0.62; 고온용 개폐기로 200°C (392°F)까지 사용가능; 전자 개폐기 위치 감지 옵션; 초고순도 사양에 적합한 316L VIM-VAR 스텐레스강 몸체; VCR®, 튜브 맞대기 용접 및 블럭 조립식 연결구
DRP 시리즈 공기작동식 및 1/4 회전 수동식 2-방향 및 3-방향 모델; 공기 작동식 및 유량 조절과 바이패스가 가능한 수동식 모델 유체가 접촉되는 부위는 DuPont® Teflon® 개선된 PTFE 및 폴리프로필렌 개폐기 초고순도 시스템 부품에 적용되는 SEMI 표준 F57-0301 준수 확관형 및 Nippon Pillar® Super 300 연결구가 기본형; Flowell, space saver 및 기타 연결구 제공 가능 주문자 요청에 의한 매니폴드 및 부분 조립품 제공 가능
DL 및 DS 시리즈 패킹이 없는 금속 밀폐구조 용 압력 범위: 진공 ~ 3500 psig (241 bar) 온도 범위: –73 ~ 121°C (–100 ~ 250°F)
N 시리즈 및 HN 시리즈; 최대 사용 압력 10 000 psig (689 bar); PTFE 패킹 사용시 온도 범위 –53 ~ 232°C (–65 ~ 450°F); Grafoil® 패킹 사용시 최대 648°C (1200°F); 316 스텐레스강, 400, 20, 600 및 C-276 합금, 티타늄 재질
완전 용접 설계로 시스템 유체의 밀폐를 신뢰할 수 있습니다.; 2 psig (0.14 bar) 정도의 차압이 발생하면 정방향 흐름이 시작됩니다.; 역압이 2 psig (0.14 bar) 미만에서 밸브가 닫힙니다.; 순도가 높은 재질인 316L SS를 몸체로 사용합니다.; 표준 또는 고순도용 표면 조도를 선택할 수 있습니다.; Swagelok® 초고순도 공정 사양 (SC-01)에 따라 세정 처리가 가능합니다.; 튜브 맞대기 용접, 암나사형 VCR® 피팅, 일체형 수나사형 VCR 피팅, 회전식 수나사형 VCR 피팅 및 Swagelok 튜브 피팅 등의 연결 방식을 제공합니다.
LD 시리즈 최대 사용 압력 300 psig (20.6 bar) 일반 차단 기능, 벌크 가스 분배 및 차단 서비스 주조, 단조 및 바 스톡 스텐레스강 몸체 재질 1/4 ~ 1 in. 및 12 ~ 25 mm 연결구
스테인리스강, 탄소강, 듀플렉스 스테인리스강 재질; 구성 선택에 따라 ASME B16.5 및 ASME B16.34를 준수하는 압력 등급; ASME B16.5와 호환되는 플랜지 연결구; 3/8~2인치(9.5~49 mm)의 볼 밸브 구경 크기
벨로우즈 상부에 보조 밀폐 시스템 제공; 최대 사용 압력 2500 psig (172 bar); 최고 온도 648°C (1200°F); 1/4, 3/8, 1/2, 3/4, 1 in. 및 6, 10, 12 mm 연결구; 스텐레스강 재질
전체 금속 밀폐의 패킹이 없는 밸브; 최대 사용 압력 500 psig (34.4 bar); 최대 사용 온도 93°C (200°F); 1/4에서 1/2 in, 및 6에서 12 mm 연결구
P4T 및 P6T 시리즈; 최대 사용 압력 3000 psig (206 bar); Swagelok® 튜브 피팅 및 NPT/ISO 경사나사 연결구; 1/8 ~ 1/2 in. 및 6 ~ 12 mm 크기; 황동 및 316 스텐레스강 재질
4P 및 5P 시리즈; 세정을 위한 작은 봉을 넣을 수 있는 직통 오리피스 사용으로 유량 최대화; 최대 사용 압력 6000 psig (413 bar); 패킹이 나사 아래에 위치; 시트 및 스템 팁을 교체할 수 있도록 설계
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
개폐형, 방향전환형 및 교차형 유로; 최대 사용 압력 3000 psig (206 bar); 온도 범위 –53 ~ 148°C (–65 ~ 300°F); 실외 환경 및 고온 공정용 사양; 1/16 ~ 3/4 in. 및 3 ~ 12 mm 연결구
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Features: Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings.
DF 시리즈 316L VAR 스텐레스강 몸체; 최대 사용 압력: 300 psig (20.6 bar); 1/4, 3/8 및 1/2 in. 그리고 10 및 12 mm 연결구
Features: 316 stainless steel materials; Union-bonnet construction for safety; Grafoil® packing for high-temperature performance; Swagelok® tube fitting, female NPT, and tube or pipe socket weld end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
XS 시리즈 최대 사용압력 6000 psig (413bar), 최대 사용온도 204ºC (400ºF), 1/8 ~ 1/2 in. 및 6 ~ 12 mm 연결구, 스텐레스강 구조
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
정확하고 반복적으로 일정한 흐름을 유지하기 위한 마이크로미터 핸들; 최대 사용 압력 700 psig (48.2 bar); 최고 온도 482°C (900°F); 316 스텐레스강 구조
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델
GB 시리즈 볼 밸브; –40~248˚F(–40~120˚C)에서 최대 사용 압력 6250psig(430bar); Swagelok® 튜브 피팅 말단 연결구, 3/8~1in. 암나사형 파이프,in. 또는 미터 규격(12mm~25mm); 내부식성 몸체 재질; 316/316L, 합급 2507, 6-몰리, 합급 625, 합급 825, 합급 C-276; 내화성 어플리케이션용 API 607 옵션 및 사워 가스 NACE MR0175/ISO 15156
1/8 ~ 2 in. 및 6 ~ 25 mm 크기; 스텐레스강, 탄소강, 황동 및 특수 합금 재질; 개폐용 (2-방향) 및 방향 전환용 (3-방향) 밸브 ; 여러 조건을 보정하도록 설계된 시트; 활하중, 2 피스 스템 패킹
최대 사용 압력: 6000 psig (413 bar); 크래킹 압력 조절형 및 고정형; 다양한 연결구; 316 스텐레스강 및 황동 재질
소형 크기; 최대 사용 압력 1000 psig (68.9 bar); 최대 사용 온도 315˚C (600˚F)
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
OG, 1G 및 92 시리즈 수동 및 공기작동식 모델 직선형, 직각형 및 교차형 몸체 316 SS 및 황동 몸체 재질
Features: Stainless steel construction; Nonrotating ball-tip and plug-tip stem designs; Roddable (plug-tip design)
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
Features: Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Features: Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Ресурсы Swagelok специально для вас
Как правильно подобрать ЗРА для вашей промышленной системы
Узнайте, как на практике применять метод STAMPED для подбора ЗРА, лучше всего соответствующей областям применения вашей жидкостной/газовой или пробоотборной системы.
Минимизируйте затраты, связанные с неконтролируемыми выбросами—используйте ЗРА с низким уровнем выбросов
Неконтролируемые выбросы это растущая проблема для химической и нефтеперерабатывающей отраслей. Сертифицированная ЗРА с низким уровнем выбросов может защитить ваше предприятие и доходы. Узнайте, какие испытания проходят клапаны, и как они могут вам помочь.
Как изолировать промышленные жидкостные и газовые системы запорной арматурой
Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением технического обслуживания критически важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как запроектировать необходимые клапанные сборки для вашей системы.
Один новый клапан—и три причины, которые позволят ему изменить производство полупроводников
Узнайте, как новейшие достижения в технологии ALD (атомно-слоевое осаждение) меняют ситуацию на рынке высокотехнологичного производства полупроводников.
Клапаны и краны
Swagelok предлагает широкий ассортимент трубопроводной арматуры для промышленных газовых жидкостных систем, в том числе шаровые краны, клапаны с сильфонным уплотнением, обратные, мембранные, дозирующие и игольчатые клапаны, клапаны сопряжения с технологическим оборудованием, пробковые краны, быстроразъемные соединения и перепускные клапаны—все необходимые решения с целью управления расходом.