|
Stainless Steel Pipe Fitting, Reducing Street Elbow, 1/2 in. Female NPT x 3/8 in. Male NPT
Réf. pièce : SS-8-RSE-6
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
90° Elbows90-degree elbow reducer fitting enables smooth directional changes while transitioning between pipe sizes—ideal for compact, demanding piping systems. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Reducing Street Elbow, 1/2 in. Female NPT x 3/8 in. Male NPT
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
90° Elbows
90-degree elbow reducer fitting enables smooth directional changes while transitioning between pipe sizes—ideal for compact, demanding piping systems.
Размеры от 1/16 до 1 дюйма; Изготавливаются из нержавеющей стали марки 316, латуни и углеродистой сталиl; Резьбы NPT, ISO/BSP и SAE
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-8-RSE-6 — Stainless Steel Pipe Fitting, Reducing Street Elbow, 1/2 in. Female NPT x 3/8 in. Male NPT
| Attribut | Valeur |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 3/8 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020551 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40172807 |
| UNSPSC (11.0501) | 40142317 |
| UNSPSC (13.0601) | 40172807 |
| UNSPSC (15.1) | 40172807 |
| UNSPSC (17.1001) | 40172807 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| SS-4-RSE-2 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | Afficher le produit |
| SS-6-RSE-4 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | Afficher le produit |
| SS-8-RSE-4 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.