Swagelok® Flow Sensors (FV4 Series)
Receive precise gas flow measurements with the reliable operation of Swagelok® FV4 series flow sensors.
Ask for Further DetailsUtilize Swagelok® FV4 series flow sensors to precisely monitor variations in gas system flow. These sensors feature a snap-action float mechanism with a calibrated orifice that moves vertically within the float guide, enabling precise actuation for accurate gas flow detection as the flow rate changes. The embedded magnet in the float above the orifice alternates electrical continuity between the leads on a nearby reed switch, thereby detecting flow fluctuations.
Constructed entirely of welded 316L stainless steel, these sensors offer robust durability and secure fluid containment. Additionally, the replaceable switch assembly located outside the flow path facilitates straightforward maintenance. The FV4 series flow sensors are designed to withstand working pressures up to 5000 psig (344 bar).
Flow Sensor Specifications
Material | 316L SS |
Temperature | –40 to 175°F (–40 to 79°C) |
Working Pressure | Up to 5000 psig (344 bar) |
Have questions about managing flow in your facility?
Flow Sensor Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar)

Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You

流体システムの漏れの一般的な原因とコスト
プラントにおける流体システムの漏れは、珍しいことではありません。漏れが発生する原因とメカニズム、漏れの発生場所を特定して検査する方法、さらに最終的にはプラント全体で漏れを削減する方法を紹介します。

ブロック・バルブで一般産業用流体システムを遮断する方法
一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

サンプリング・システムの精度を高める上での推奨事項と禁止事項
産業用サンプリング・システムからプロセス流体の状態を正しく表すサンプルを採取する際の注意事項を紹介します。

プロセス測定 – 導圧管のベスト・プラクティス
伝送器にだけ注目していても、プロセス計装ラインの問題発見は遠のくばかりです。今回は、プロセス計装ラインの問題解決に役立つスウェージロックのヒントとベスト・プラクティスを紹介します。