text.skipToContent text.skipToNavigation
PTFE Core Hose

Swagelok® PTFE and PFA Core Hose

Swagelok PTFE and PFA core hoses’ long life, high flexibility, strong chemical resistance, enhanced permeation resistance, and ease of cleaning make them ideal choices for controlling costs in a broad range of general and specialty applications.

View PTFE and PFA Core Hoses

Swagelok PTFE and PFA hoses are available in smooth bore, convoluted, and hybrid options to meet varying cleanliness, flexibility, and permeation resistance needs. All Swagelok PTFE and PFA hoses are pressure tested to ensure they meet our strict quality standards. Select hoses can be constructed with carbon black filled core materials to provide static dissipation.

PTFE hoses can be heat-treated, or “sintered”, to improve permeation resistance, reducing costs and safety risks related to gas leaks. We offer slow-sintered or post-sintered options that limit gas leakage substantially better than non-sintered hoses, and our post-sintered hoses’ gas permeation resistance is among the best in the industry.

Swagelok PFA hoses’ smooth-bore core and flexibility make them ideal for sanitary applications. A smooth inner wall provides less restricted flow and enhanced drainability for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.

Need help selecting the right hose?

Contact Local Specialists

PTFE- und PFA-Schläuche—Kategorien

PTFE Core Hose Smooth Bore, B-Series

PTFE Core Hose Smooth Bore, B-Series

The B series PTFE hose with 304 SS braid ensures chemical compatibility and pressure containment. Working pressures: vacuum to 3000 psig. Custom options available.

PTFE Core Hose Smooth Bore, F-Series

PTFE Core Hose Smooth Bore, F-Series

The F series nonmetallic PTFE hose with fiber stainless steel braid resists kinking and offers flexibility, chemical compatibility, and various end connections.

PTFE Core Hose Smooth Bore, S-Series

PTFE Core Hose Smooth Bore, S-Series

Discover the S series silicone-covered PTFE smooth bore hose with 304 SS braid, offering flexibility, chemical compatibility, and a range of sizes and end connections.

PTFE Core Hose Smooth Bore, X-Series

PTFE Core Hose Smooth Bore, X-Series

The X series PTFE hose with 304 SS braid offers flexibility and chemical compatibility. Sizes: 1/4 to 1 inch, pressures: vacuum to 3500 psig. Custom options available.

PTFE-Schlauch, gewellt

PTFE-Schlauch, gewellt

Explore convoluted PTFE (fluoropolymer) core hose options for applications where low weight, flexibility, and chemical compatibility are necessary.

Versatzfreier PFA-Schlauch

Versatzfreier PFA-Schlauch

Die versatzfreien und leicht zu reinigenden PFA-Innenschläuche sind ideal geeignet für Hygieneanwendungen und erfüllen die Anforderungen der FDA.

Versatzfreier PTFE-Innenschlauch, Serie T

Versatzfreier PTFE-Innenschlauch, Serie T

Entdecken Sie unsere versatzfreien PTFE-Innenschläuche (Fluorpolymer) mit Schutzummantelung aus Edelstahl 304.

Versatzfreier PTFE-Schlauch mit gewellter Unhüllung aus Edelstahl 316L

Versatzfreier PTFE-Schlauch mit gewellter Unhüllung aus Edelstahl 316L

Versatzfreie PTFE-Innenschläuche mit gewellter Ummantelung aus Edelstahl 316L für ultrahochreine Anwendungen ohne Permeation in die Atmosphäre.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

consideraciones sobre los materiales de sustitución de las mangueras industriales
Sustitución de Mangueras Industriales: Consideraciones sobre el Material del Ánima

Al seleccionar manguera industrial para sus sistemas de fluidos empiece eligiendo bien el ánima—la capa más interna. Aprenda cómo seleccionar la manguera ideal para su aplicación, gracias a los consejos sobre materiales de las ánimas y tipos de construcción de los expertos de Swagelok.

Tipos de refuerzo para las mangueras industriales
Cómo Seleccionar el Refuerzo de Manguera Adecuado

Las mangueras industriales suelen contener capas de refuerzo críticas que contribuyen a la longevidad y el rendimiento. Conozca los diferentes tipos de capas de refuerzo y cuál es la más adecuada para las diferentes aplicaciones de sistemas de fluidos.

Manguera con Ánima de PTFE Corrugada y Lisa

Manguera con Ánima de PTFE Corrugada y Lisa

Las mangueras con ánima de PTFE corrugada y lisa ofrecen compatibilidad química, capacidad de drenaje y control preciso del caudal. Hay disponibles mangueras disipadoras de carga estática, con ánima rellena de carbono negro, de cumplimiento con la FDA o con la certificación de combustible alternativo ECE R110 para su uso en aplicaciones especializadas. Las opciones incluyen longitudes de manguera personalizadas, cubiertas de manguera y una gama de conexiones finales.

This process may take several minutes. Please be patient and remain on the page.