text.skipToContent text.skipToNavigation
Quick connect

Swagelok® Quick Connects

Connect quickly and with confidence using our wide variety of quick connect configurations to reduce spillage and air inclusion in your system.

View Quick Connects

Swagelok® quick connects allow for connections to be made efficiently and easily without twisting, turning, or wrenching thanks to push-to-connect coupling action.

Swagelok quick connects are available in a wide range of configurations, stem and body connectors, and end connections. Options include single-end and double-end shutoff models as well as full-flow, instrumentation, miniature, and PTFE-sealed designs.

  • Unless it is keyed, any quick connect stem will fit any quick connect body of the same series and size
  • A variety of end connections are available, including tube adapters, ISO and AN threaded connections, and pipe welds
  • Full-flow versions feature a compact design and O-rings that are easily replaced without disassembling the body
  • Miniature versions feature lightweight, compact designs for simple fingertip operation and have low dead volumes that reduce spillage and air inclusion
  • PTFE-sealed versions feature a flush valve design that reduces air inclusion and spillage as well as seals that are recessed for protection

Need assistance with valve selection?

Contact Local Specialists

Quick Connects Categories

Full-Flow Quick Connects

Full-Flow Quick Connects

Full-flow quick-connects offer full flow without orifice restrictions. O-ring is easily replaced without disassembling body.

Instrumentation Quick Connects

Instrumentation Quick Connects

Browse instrumentation quick-connects with a single O-ring stem insert for improved containment and a push-to-connect coupling for quick, easy operation.

Miniature Quick Connects

Miniature Quick Connects

Use miniature quick-connects with lightweight, compact design for fingertip operation, with low dead volume to minimize spillage and air inclusion.

PTFE-Sealed Quick Connects

PTFE-Sealed Quick Connects

PTFE-sealed quick-connects feature a flush valve design that reduces air inclusion and spillage, while ensuring quick, easy operation.

Spare Parts and Accessories

Spare Parts and Accessories

Explore stainless steel quick-connects spare parts and accessories, including stem protectors, body protectors, and pressure-retaining body protectors.

Catálogos de Enchufes Rápidos

Encuentre información detallada de producto, incluidos materiales de construcción, valores nominales de presión y temperatura, opciones y accesorios.

Calculadora de coeficiente de caudal (C<sub>v</sub>) Swagelok para válvulas

Calcular el Caudal para Seleccionar Las Válvulas Correctas

Utilice nuestra calculadora del coeficiente de caudal de válvulas (Cv) para seleccionar una válvula del tamaño adecuado a sus necesidades.

Utilice la Herramienta

Recursos Swagelok Elaborados para Vd.

Selección de válvulas para sistemas de toma de muestra de fluidos
Cómo Seleccionar las Válvulas Adecuadas para los Sistemas de Fluidos Industriales

Vea cómo aplicar el práctico método STAMPED para seleccionar las válvulas más adecuadas para sus aplicaciones de diseño de fluidos industriales o de sistemas de toma de muestra.

Reducción de las emisiones incontroladas en las industrias química y de refino
Minimice los Costes de las Emisiones Incontroladas con Válvulas de Bajas Emisiones

Las emisiones incontroladas son una preocupación creciente en las industrias del petróleo y del refino. Las válvulas de bajas emisiones certificadas (Low-E) pueden proteger sus instalaciones y sus resultados. Descubra qué son, cómo se prueban y cómo pueden ayudarle, en este post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.