text.skipToContent text.skipToNavigation

VCR®-Verbindungen mit Metalldichtscheibe — Lange Stutzen

Erhältliche Verschraubungen mit den folgenden Spezifikationen:

  • 1/8 bis 1 Zoll (6 bis 18 mm)
  • Stumpf- und Muffenschweißenden, Außenschweißung, Rohradapter, Blindstopfen
  • Edelstahl 316/316L, Alloy C-22
  • Max. 1.900 psig (130 bar) bis 8.500 psig (585 bar)

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

  • Part #
    Body Material
    Connection 1 Size
    Connection 1 Type
    Connection 2 Size
    Connection 2 Type
This process may take several minutes. Please be patient and remain on the page.