Sample Cylinders — Spare Parts and Accessories
Cylinders available with these specifications:
- 316L or 304L stainless steel, Alloy 400
- End caps, carrying handle, outage tube adapters, caps and plugs, rupture disk tees
Your local authorized Swagelok sales and service center may have additional options.
-
Spare Parts and Accessories — Tragegriffe
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-5K-CY-2 Edelstahl 304 - - - - MS-5K-CY-4 Edelstahl 304 - - - - -
Spare Parts and Accessories — Berstscheiben-T-Stücke
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-RTM4-F4-1 Edelstahl 316L 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde SS-RTM4-F4-2 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde -
Spare Parts and Accessories — Füllrohradapter
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-DTM4-F4-023 Edelstahl 316 1/4" x 2,31" NPT Außengewinde mit Rohrstutzen 1/4 Zoll NPT Innengewinde SS-DTM4-F4-104 Edelstahl 316 1/4" x 10,4" NPT Außengewinde mit Rohrstutzen 1/4 Zoll NPT Innengewinde
Product Availability by Store Location
Hours