Medium-Pressure Tube Fittings — Female Connectors
Fittings available with these specifications:
- 1/4 to 1 in.
- NPT
- 316 stainless steel
- Maximum 6250 psig (430 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Female Connectors — Gerade Ausführungen
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-7-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung für mittleren Druck 1/4 Zoll NPT Innengewinde SS-8FK0-7-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung für mittleren Druck 1/2 Zoll NPT Innengewinde
Product Availability by Store Location
Hours