니들 및 미터링 밸브 — 일반 유틸리티 니들 밸브, GU 및 F10 시리즈
이 사양에 사용 가능한 밸브:
- 1/4~1인치(6~25 mm)
- –20°F(–28°C)~650°F(343°C)
- 316 스테인리스강, 탄소강
- 3660 psig(252 bar)~6000 psig(413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
니들 및 미터링 밸브 — 일반 유틸리티 니들 밸브, GU 및 F10 시리즈 — Gerade
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4GUF8-G Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde SS-4GUM8-F8 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde SS-8GUF12 Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde SS-8GUF8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde SS-4GUF6 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde SS-4GUF8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde SS-4GUM4-F4 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde SS-4GUF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde
Product Availability by Store Location
Hours