Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories — Überwurfmuttern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-4-VCO-4 Messing 1/4 Zoll VCO-Innengewinde - - B-8-VCO-4 Messing 1/2 Zoll VCO-Innengewinde - - SS-12-VCO-4 Edelstahl 316 3/4 Zoll VCO-Innengewinde - - SS-16-VCO-4 Edelstahl 316 1 Zoll VCO-Innengewinde - - SS-4-VCO-4 Edelstahl 316 1/4 Zoll VCO-Innengewinde - - SS-8-VCO-4 Edelstahl 316 1/2 Zoll VCO-Innengewinde - - -
VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories — Blindmuttern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-4-BL Edelstahl 316 1/4 Zoll - - - SS-8-VCO-4-BL Edelstahl 316 1/2 Zoll - - -
Product Availability by Store Location
Hours