Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Socket Weld Fittings — 90° Winkelverschraubungen
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-810-9-8W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Muffenschweißende SS-600-9-6W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Muffenschweißende SS-400-9-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Muffenschweißende -
Tube Fittings and Adapters — Socket Weld Fittings — Gerade Ausführungen
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-1610-6-16W Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Muffenschweißende SS-200-6-2W Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Muffenschweißende SS-400-6-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Muffenschweißende SS-600-6-6W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Muffenschweißende SS-810-6-8W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Muffenschweißende SS-1210-6-12W Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Muffenschweißende SS-1210-9-12W - 3/4 Zoll Swagelok®-Rohrverschraubung 3/4 Zoll Muffenschweißende
Product Availability by Store Location
Hours