text.skipToContent text.skipToNavigation

Check Valves — Poppet Check Valves, C, CP, CH Series — Adjustable Pressure

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Check Valves — Poppet Check Valves, C, CP, CH Series — Adjustable Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4CA-3 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-4CPA2-150 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CPA2-3 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CPA2-350 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CPA2-50 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CPA4-3 Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
B-8CPA2-150 Messing 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
B-8CPA2-50 Messing 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-4CA-150 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-350 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-KZ-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-VCR-150 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-50 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CPA2-150 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-350 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-RT-3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA2-RT-50 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA4-150 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-50 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-6CA-MM-3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8CA-MM-3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8CPA2-150 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-3 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-350 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-DR-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-RT-3 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.