Catalogs
VCR® Metal Gasket Face Seal Fittings — Caps and Plugs — Caps
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
VCR® 금속 가스켓양면 접속 피팅
1/16 in. 부터 1 in. 및 6 mm 에서 18 mm; 고순도 스텐레스강; 최초로 설계된 진정한 VCR 제품
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-VCR-CP | 316 스테인리스강 | 3/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | - | - | View Product |
SS-16-VCR-CP | 316 스테인리스강 | 1인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | - | - | View Product |
SS-2-VCR-CP | 316 스테인리스강 | 1/8인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | - | - | View Product |
SS-4-VCR-CP | 316 스테인리스강 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | - | - | View Product |
SS-4-VCR-CP-B25 | 316 스테인리스강 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | - | - | View Product |
SS-4-VCR-CP-BP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-8-VCR-CP | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.