text.skipToContent text.skipToNavigation

Raccord pour tube Swagelok en acier inoxydable, union passe-cloison traversant, diam. ext. tube 1/4 po

Part #: SS-400-61BT

Specifications

Attribute Value
Body Material Acier inoxydable 316
Bored Through Yes
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/4 po
Connection 2 Type Raccord Swagelok® pour tubes
Feature Traversant
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141607
Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Raccord pour tube Swagelok en acier inoxydable, union passe-cloison traversant, diam. ext. tube 1/4 po

Part #: SS-400-61BT
View Catalog

Add To Favorites

Catalogs

Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Specifications

SS-400-61BT — Raccord pour tube Swagelok en acier inoxydable, union passe-cloison traversant, diam. ext. tube 1/4 po

Attribute Value
Body Material Acier inoxydable 316
Bored Through Yes
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/4 po
Connection 2 Type Raccord Swagelok® pour tubes
Feature Traversant
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll Swagelok®-Rohrverschraubung View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
6MO-400-61 6-Moly 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
6MO-810-61 6-Moly 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
B-100-61 Messing 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
B-12M0-61 Messing 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
B-200-61 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
B-200-71-2 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
B-300-61 Messing 3/16 Zoll Swagelok® Rohrverschraubung 3/16 Zoll Swagelok® Rohrverschraubung View Product
B-400-11-2 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-400-61 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-400-71-2 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
B-400-71-4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
B-400-R1-4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
B-600-61 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-600-71-4 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
B-6M0-61 Messing 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
B-810-11-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-810-61 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
B-810-71-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
B-8M0-61 Messing 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
M-400-61 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
M-810-61 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
PFA-420-61 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
S-400-71-4 Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-100-61 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-1010-61 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrverschraubung View Product
SS-10M0-61 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung View Product
SS-10M0-R1-10M Edelstahl 316 10 mm Swagelok®-Rohrverschraubung 10 mm Swagelok®-Rohrleitungsadapter View Product
SS-1210-11-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-1210-61 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1210-61-12AN Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll 37° Flare-Außengewinde View Product
SS-1210-71-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1210-R1-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrstutzen View Product
SS-12M0-11-8 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-12M0-61 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-12M0-71-8 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-1610-11-16 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-1610-61 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-1610-61-16AN Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll 37° Flare-Außengewinde View Product
SS-16M0-61 Edelstahl 316 16 mm Swagelok® Rohrverschraubung 16 mm Swagelok® Rohrverschraubung View Product
SS-18M0-61 Edelstahl 316 18 mm Swagelok® Rohrverschraubung 18 mm Swagelok® Rohrverschraubung View Product
SS-200-11-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-200-61 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-200-61-1 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-200-71-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-200-R1-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrstutzen View Product
SS-20M0-61 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 20 mm Swagelok® Rohrverschraubung View Product
SS-2400-61 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-25M0-61 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 25 mm Swagelok® Rohrverschraubung View Product
SS-300-61 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 3/16 Zoll Swagelok® Rohrverschraubung View Product
SS-3M0-61 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product
SS-400-11-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-11-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-61 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-400-61-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-400-61-4AN Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll 37° Flare-Außengewinde View Product
SS-400-61-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-400-61SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-400-71-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-400-71-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-400-R1-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-4M0-61 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 4 mm Swagelok® Rohrverschraubung View Product
SS-500-61 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 5/16 Zoll Swagelok® Rohrverschraubung View Product
SS-600-11-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-11-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-11-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-61 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-600-61-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-600-61-6AN Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll 37° Flare-Außengewinde View Product
SS-600-61-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-600-61BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-600-71-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-600-71-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-600-71-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-600-R1-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
SS-6M0-11-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-6M0-61 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6M0-71-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-810-11-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-810-11-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-810-61 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-810-61-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-810-61-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-810-61-8AN Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll 37° Flare-Außengewinde View Product
SS-810-61BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-810-71-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-810-71-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-810-R1-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-8M0-61 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-8M0-61-6M Edelstahl 316 8 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.