text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrleitungsadapter 1/2 Zoll NPT-Außengewinde View Product
B-10-MTA-1-4RS Messing 10 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
B-10-TA-1-8 Messing 5/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
B-12-MTA-1-4RS Messing 12 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
B-12-TA-1-12 Messing 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
B-400-A-4ANF Messing 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Innengewinde 37° View Product
B-4-TA-1-2 Messing 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
B-4-TA-1-4 Messing 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
B-4-TA-7-4 Messing 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
B-4-TA-7-6 Messing 1/4 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
B-6-TA-1-4 Messing 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
B-6-TA-7-4 Messing 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
B-8-MTA-1-4RS Messing 8 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
B-8-TA-1-8 Messing 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
B-8-TA-7-6 Messing 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
B-8-TA-7-8 Messing 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
S-6-TA-1-4 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-10-MTA-1-4 Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-10-MTA-1-4RS Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-10-MTA-1-4RT Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-10-MTA-1-6 Edelstahl 316 10 mm Swagelok® Rohrstutzen 3/8 Zoll NPT Außengewinde View Product
SS-10-MTA-1-6RS Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10-MTA-1-6RT Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-10-MTA-1-8 Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-10-MTA-1-8RS Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10-MTA-7-4 Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-10-MTA-7-4RG Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-10-MTA-7-4RT Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-10-MTA-7-8 Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-10-MTA-7-8RG Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-10-TA-1-10ST Acero inoxidable 316 5/8 pulg. Adaptador a tubo Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela View Product
SS-10-TA-1-8 Acero inoxidable 316 5/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-10-TA-7-8 Acero inoxidable 316 5/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-1210-A-12ANF Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Hembra AN 37° View Product
SS-12-MTA-1-4 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-12-MTA-1-4RS Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-MTA-1-4RT Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-12-MTA-1-6RS Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-MTA-1-6RT Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-12-MTA-1-8 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-12-MTA-1-8RS Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-MTA-1-8RT Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-12-MTA-7-4 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-12-MTA-7-4RG Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12-MTA-7-8 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-12-MTA-7-8RG Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12-MTA-7-8RP Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-12-TA-1-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-12-TA-1-12AN Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Macho AN 37° View Product
SS-12-TA-1-12RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-TA-1-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-12-TA-1-12ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-12-TA-1-12W Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-12-TA-1-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho View Product
SS-12-TA-1-16ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-12-TA-1-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-12-TA-1-8RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-TA-7-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-12-TA-7-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-12-TA-7-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT hembra View Product
SS-12-TA-7-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-1610-A-16ANF Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® preensamblado 1 pulg. Hembra AN 37° View Product
SS-16-MTA-1-8 Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN View Product
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread View Product
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread View Product
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN View Product
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT View Product
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT View Product
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-7-2 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-2-TA-7-2RP Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-2-TA-7-4 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-32-TA-1-32 Acero inoxidable 316 2 pulg. Adaptador tubo Swagelok® preensamblado 2 pulg. NPT macho View Product
SS-400-A-4ANF Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Hembra AN 37° View Product
SS-4-TA-1-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-4-TA-1-2RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-4-TA-1-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-4-TA-1-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-4-TA-1-4AN Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Macho AN 37° View Product
SS-4-TA-1-4RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-4-TA-1-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-4-TA-1-4SC11 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-4-TA-1-4ST Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-4-TA-1-4W Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-4-TA-1-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-4-TA-1-6RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-4-TA-1-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-4-TA-1-OR Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-4-TA-7-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-4-TA-7-2RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-4-TA-7-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4-TA-7-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-4-TA-7-4RG Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-4-TA-7-4RJ Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-4-TA-7-4RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-4-TA-7-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4-TA-7-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-4-TA-7-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-A-6ANF Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Hembra AN 37° View Product
SS-6-MTA-1-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-6-MTA-1-2RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-2RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-6-MTA-1-4RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-6RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-6-MTA-7-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-6-MTA-7-2RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-MTA-7-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-6-MTA-7-4RG 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 1/4 in. ISO 平行(压力表用)内螺纹 View Product
SS-6-MTA-7-4RJ 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 1/4 in. ISO 内螺纹 (RJ) View Product
SS-6-MTA-7-4RP 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 1/4 in. ISO 平行内螺纹 View Product
SS-6-MTA-7-4RT 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 1/4 in. ISO 锥形内螺纹 View Product
SS-6-MTA-7-6RG 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 3/8 in. ISO 平行(压力表用)内螺纹 View Product
SS-6-MTA-7-8RG 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 1/2 in. ISO 平行(压力表用)内螺纹 View Product
SS-6-TA-1-12 316 不锈钢 3/8 in. 世伟洛克® 卡套管转换接头 3/4 in. 外螺纹 NPT View Product
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN View Product
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN View Product
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-7-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.