text.skipToContent text.skipToNavigation

Pipe Fittings — Couplings — Tees

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Pipe Fittings — Couplings — Tees

Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4-T Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
B-8-T Messing 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-12-T Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde View Product
SS-16-T Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde View Product
SS-2-MT Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-2-T Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-4-MT Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-T Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4-T-RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-6-MT Edelstahl 316 3/8 Zoll NPT Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-T Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-6-T-RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-MT Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-T Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8-T-RT Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll Kegeliges ISO-Innengewinde View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.