Stainless Steel Pipe Fitting, Hex Nipple, 1/4 in. Male NPT
Part #: SS-4-HN
|
||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Hex NipplesHex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Hex Nipple, 1/4 in. Male NPT
Log in or Register to view price
Catalogs
Hex Nipples
Hex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts.
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Produkte: Snoop® Lecksuchflüssigkeiten; Goop™ Gewindeschmiermittel ; SWAK®, PTFE-Gewindedichtband und PTFE-freie Gewindedichtmittel
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Specifications
SS-4-HN — Stainless Steel Pipe Fitting, Hex Nipple, 1/4 in. Male NPT
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Male NPT |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Male NPT |
Flow Restrictor | No |
eClass (4.1) | 37021016 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 22560206 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 40141715 |
UNSPSC (10.0) | 40173303 |
UNSPSC (11.0501) | 40142318 |
UNSPSC (13.0601) | 40173303 |
UNSPSC (15.1) | 40173303 |
UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | NPT-Außengewinde | 1/2 Zoll | NPT-Außengewinde | View Product |
B-4-HN | Messing | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
B-8-HN | Messing | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
M-8-HN | Alloy 400 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
SS-12-HN | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
SS-12-HN-12RS | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
SS-12-HN-12RT | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
SS-16-HN | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1 Zoll | NPT Außengewinde | View Product |
SS-16-HN-16RS | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
SS-16-HN-16RT | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
SS-24-HN | Edelstahl 316 | 1 1/2 Zoll | NPT Außengewinde | 1 1/2 Zoll | NPT Außengewinde | View Product |
SS-2-HN | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | View Product |
SS-2-HN-2RS | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
SS-2-HN-2RT | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
SS-4-HN-10K | Edelstahl 316 | 1/4 Zoll | Dickwandiges NPT-Außengewinde | 1/4 Zoll | Dickwandiges NPT-Außengewinde | View Product |
SS-4-HN-4RS | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
SS-4-HN-4RT | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
SS-4-HN-RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
SS-600-2-16 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | View Product |
SS-6-HN | 316 스테인리스강 | 3/8인치 | 수나사 NPT | 3/8인치 | 수나사 NPT | View Product |
SS-6-HN-6RS | 316 스테인리스강 | 3/8인치 | 수나사 NPT | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
SS-6-HN-6RT | 316 스테인리스강 | 3/8인치 | 수나사 NPT | 3/8인치 | 수나사 ISO 경사나사 | View Product |
SS-6-HN-RT | 316 스테인리스강 | 3/8인치 | 수나사 ISO 경사나사 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
SS-8-HN | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
SS-8-HN-10K | Acero inoxidable 316 | 1/2 pulg. | NPT Macho de Pared Gruesa | 1/2 pulg. | NPT Macho de Pared Gruesa | View Product |
SS-8-HN-8RS | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-8-HN-8RT | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
SS-8-HN-RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.