Catalogs
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — 3-Way Switching
Trunnion-style 83 and H83 series ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.
Kugelhähne Serien 83 und H83
Druckraten bis 689 bar (10 000 psig); 6 bis 12 mm und 1/8 bis 1/2 Zoll Swagelok®-Rohrverschraubungen oder NPT-Endanschlüsse; Edelstahl 316
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-83XKF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
SS-83XKS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
SS-83XKS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
SS-83XKS6MM | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
SS-83XKS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
SS-83XKS8MM | Edelstahl 316 | 8 mm | Swagelok®-Rohrverschraubung | 8 mm | Swagelok®-Rohrverschraubung | View Product |
SS-83XPF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
SS-83XPS2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
SS-83XPS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
SS-83XPS8 | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | Swagelok®-Rohrverschraubung | View Product |
SS-83XTF4 | Edelstahl 316 | 1/4 Zoll | NPT-Innengewinde | 1/4 Zoll | NPT-Innengewinde | View Product |
SS-83XTS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.