text.skipToContent text.skipToNavigation

Back-Pressure Regulators, Spring-Loaded — Back-Pressure Regulators

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Back-Pressure Regulators, Spring-Loaded — Back-Pressure Regulators
Die Serie KBP ist ein hochempfindlicher, Allzweck-Regler zur Kontrolle des Vordrucks in analytischen oder Prozesssystemen.

Similar Products

Part #
Body Material
Maximum Inlet Pressure
Pressure Control Range
Ports
Port Configuration
KBP1E0A4A5A20000 Edelstahl 316 3,4 bar (50 psig) 0 bis 3,4 bar (0 bis 50 psig) 1/4 Zoll NPT-Innengewinde A View Product
KBP1F0A4A5A20000 Edelstahl 316 6,8 bar (100 psig) 0 bis 6,8 bar (0 bis 100 psig) 1/4 Zoll NPT-Innengewinde A View Product
KBP1F0D4A5A20000 Edelstahl 316 6,8 bar (100 psig) 0 bis 6,8 bar (0 bis 100 psig) 1/4 Zoll NPT-Innengewinde D View Product
KBP1G0A4A5A20000 Edelstahl 316 17,2 bar (250 psig) 0 bis 17,2 bar (0 bis 250 psig) 1/4 Zoll NPT-Innengewinde A View Product
KBP1J0A4A5A20000 Edelstahl 316 34,4 bar (500 psig) 0 bis 34,4 bar (0 bis 500 psig) 1/4 Zoll NPT-Innengewinde A View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.