| 
                 316 Stainless Steel Nut for 7/8 in. Swagelok Tube Fitting 
                                    Part #: SS-1412-1 
                             | 
        ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
                Specifications
 Female NutsFemale nut provides a secure, leak-tight connection for tube fittings—ideal for maintaining sealing integrity in critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment. 
    Safe Product Selection
     The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.  | 
        
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Nut for 7/8 in. Swagelok Tube Fitting
Log in or Register to view price
Catalogs
Female Nuts
Female nut provides a secure, leak-tight connection for tube fittings—ideal for maintaining sealing integrity in critical fluid systems.
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Produkte: Snoop® Lecksuchflüssigkeiten; Goop™ Gewindeschmiermittel ; SWAK®, PTFE-Gewindedichtband und PTFE-freie Gewindedichtmittel
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Rohrauswahl; Handhabung der Rohre; Gasanwendung; Rohrmontage; Tabellen mit zulässigem Betriebsdruck; Rohre aus Kohlenstoffstahl; Edelstahlrohre; Kupferrohre; Aluminiumrohre; Rohre aus Alloy 400; Rohre aus Alloy C-276; Rohre aus Alloy 20; Rohre aus Alloy 600; Rohre aus Titan der Klasse 2
Dieses Dokuments enthält die von Swagelok® Company und seinen Zulieferern verwendeten Richtlinien zum Einhaltung der Produktreinheitsanforderungen nach ASTM G93 Stufe C.Die Anwendung des Dokuments ist auf medienberührte Systemkomponenten begrenzt.Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten verwendet werden.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Specifications
SS-1412-1 — 316 Stainless Steel Nut for 7/8 in. Swagelok Tube Fitting
| Attribute | Value | 
|---|---|
| Body Material | 316 Stainless Steel | 
| Cleaning Process | Standard Cleaning and Packaging (SC-10) | 
| Connection 1 Size | 7/8 in. | 
| Connection 1 Type | Female Swagelok® Tube Fitting | 
| Flow Restrictor | No | 
| eClass (4.1) | 37020718 | 
| eClass (5.1.4) | 37020590 | 
| eClass (6.0) | 23110700 | 
| eClass (6.1) | 37020590 | 
| eClass (10.1) | 37020590 | 
| UNSPSC (4.03) | 27121706 | 
| UNSPSC (10.0) | 31181503 | 
| UNSPSC (11.0501) | 31181503 | 
| UNSPSC (13.0601) | 31401700 | 
| UNSPSC (15.1) | 31401700 | 
| UNSPSC (17.1001) | 27121706 | 
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
| 
                 
                        Part # 
                 | 
            
                 
                        Body Material 
                 | 
            
                 
                        Connection 1 Size 
                 | 
            
                 
                        Connection 1 Type 
                 | 
            
                 
                        Connection 2 Size 
                 | 
            
                 
                        Connection 2 Type 
                 | 
            |
|---|---|---|---|---|---|---|
| 2507-602-1 | Super Duplex Edelstahl | 3/8 Zoll | Swagelok® Verschraubung mit Druckschraube | - | - | View Product | 
| 825-402-1 | Alloy 825 | 1/4 Zoll | Swagelok®-Rohrverschraubung | - | - | View Product | 
| B-102-1 | Brass | 1/16 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| B-202-1 | Brass | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| B-402-1 | Brass | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| B-602-1 | Brass | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| B-6M2-1 | Brass | 6 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| HC-202-1 | Alloy C-276 | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| HC-402-1 | Alloy C-276 | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| HC-602-1 | Alloy C-276 | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| HC-812-1 | Alloy C-276 | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| M-402-1 | Alloy 400/R-405 | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| M-602-1 | Alloy 400/R-405 | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| M-812-1 | Alloy 400/R-405 | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| NY-602-1 | Nylon | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| S-1212-1 | Carbon Steel | 3/4 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| S-1612-1 | Carbon Steel | 1 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-1012-1 | 316 Stainless Steel | 5/8 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-102-1 | 316 Stainless Steel | 1/16 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-10M2-1 | 316 Stainless Steel | 10 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-1212-1 | 316 Stainless Steel | 3/4 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-12M2-1 | 316 Stainless Steel | 12 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-14M2-1 | 316 Stainless Steel | 14 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-15M2-1 | 316 Stainless Steel | 15 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-1612-1 | 316 Stainless Steel | 1 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-16M2-1 | 316 Stainless Steel | 16 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-18M2-1 | 316 Stainless Steel | 18 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-2002-1 | 316 Stainless Steel | 1 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-202-1 | 316 Stainless Steel | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-20M2-1 | 316 Stainless Steel | 20 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-22M2-1 | 316 Stainless Steel | 22 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-2402-1 | 316 Stainless Steel | 1 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-25M2-1 | 316 Stainless Steel | 25 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-2M2-1 | 316 Stainless Steel | 2 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-302-1 | 316 Stainless Steel | 3/16 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-3202-1 | 316 Stainless Steel | 2 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-3M2-1 | 316 Stainless Steel | 3 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-4M2-1 | 316 Stainless Steel | 4 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-502-1 | 316 Stainless Steel | 5/16 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-6M2-1 | 316 Stainless Steel | 6 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| SS-8M2-1 | 316 Stainless Steel | 8 mm | Female Swagelok® Tube Fitting | - | - | View Product | 
| T-402-1 | PTFE | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product | 
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.