VCR® Metal Gasket Face Seal Fittings — Weld Fittings — Straights
Выберите варианты исполнения для конфигурирования изделия, чтобы посмотреть цены или добавить его в корзину.
Очистить все
Очистить все
Каталоги
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — Straights
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
VCR® Metal Gasket Face Seal Fittings
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Похожие изделия
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
---|---|---|---|---|---|---|
6LV-4-WVCR-6-DFP | 316L VAR | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Просмотр изделия |
SS-4-WVCR-1-2 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | Просмотр изделия |
SS-4-WVCR-1-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | Просмотр изделия |
SS-4-WVCR-6-200 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
SS-4-WVCR-6-400 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
SS-4-WVCR-6-400-SC11 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
SS-4-WVCR-6-600 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
SS-4-WVCR-6-6M0 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
SS-4-WVCR-6-DF | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Просмотр изделия |
SS-4-WVCR-7-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female NPT | Просмотр изделия |
SS-8-WVCR-1-6 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Male NPT | Просмотр изделия |
SS-8-WVCR-1-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | Просмотр изделия |
SS-8-WVCR-6-400 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
SS-8-WVCR-6-600 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
SS-8-WVCR-6-810 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
SS-8-WVCR-6-DF | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Просмотр изделия |
SS-8-WVCR-7-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Female NPT | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.