Swagelok® Ball and Quarter-Turn Plug Valves
Swagelok's ball valves and plug valves offer a comprehensive fluid shutoff solution for virtually any industry.
Ball Valves | Reliable shutoff valves that can be selected and configured for your application
Plug Valves | Economical and reliable shutoff solution with dependable low-torque operation
Swagelok ball valves can control fugitive emissions and leakage and can be used in a wide range of applications. They have been engineered for repeatable, leak-tight shutoff, have low overall cost of ownership, and include full-flow, one-piece instrumentation, three-piece process, trunnion-style, and multipurpose configurations.
Swagelok quarter-turn instrument plug valves are an economical, reliable alternative to ball valves. The simple, compact design delivers full flow and positive shutoff, and they are available in a variety of materials, including stainless steel, brass, and lightweight PFA.
Need help choosing the right ball or plug valve?
볼 및 플러그 밸브 카테고리
Full-Flow Ball Valves, GB Series
Mechanically locked end screw design with versatile bodies, these full-flow ball valves achieve bidirectional flow, high flow rates, and corrosion resistance.
Medium-Pressure Double Block and Bleed Valves, IPT Series
Provide reliable sealing across pressures up to 20 000 psig with medium-pressure double block and bleed valves that allow for double positive isolation.
Medium-Pressure Trunnion-Style Ball Valves, CTB Series
Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
Medium-Pressure Trunnion-Style Ball Valves, FKB Series
Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, SK Series
Swagelok® SK series multipurpose ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig.
Plug Valves
Swagelok plug valves provide low-torque, quarter-turn operation in a simple, compact design that provides positive shutoff of forward flow.
Spare Parts and Accessories
Ensure performance and longevity with high-quality spare parts and accessories, designed for optimal compatibility with ball, quarter-turn, and plug valves.
다목적 볼 밸브, AFS 시리즈
수소 및 CNG를 포함한 고압 대유량 애플리케이션에 PTFE 코팅 스테인리스강 볼 밸브를 사용해보십시오. 수동 및 ISO 5211 호환 공압식 액추에이터.
쓰리피스(3-Piece) 트러니언-스타일 볼 밸브, 83 및 H83 시리즈
Trunnion ball valves offer a max-flow design with low torque, 2 or 3-way flow patterns, working pressure up to 10 000 psig and API 641 low emissions certification.
쓰리피스(3-Piece) 프로세스/계장용 볼 밸브, 60 시리즈
계장 볼 밸브에는 2-Way 및 3-Way 옵션, 1/4회전 작동, API 641 누출 저감(Low-E) 인증이 있습니다. 또한 공압 및 전기 액추에이터로 공급 가능합니다.
원피스(1-Piece) 계장용 볼 밸브, 40G 및 40 시리즈
원피스(One-Piece) 계장 볼 밸브는 고압 애플리케이션에 이상적입니다. 신뢰성, 내구성 높은 다양한 액추에이터 옵션, 유로, 핸들.
Ball Valve and Plug Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok® tube fitting or NPT end connections; 316 stainless steel materials
The full-flow GB series quarter-turn ball valve provides high flow rates at working pressures up to 6000 psig (413 bar) in several corrosion-resistant body materials.
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction
Features: Working pressures up to 3000 psig (206 bar); Swagelok® tube fitting and NPT and ISO tapered pipe end connections; 1/8 through 1/2 in. and 6 through 12 mm sizes; Brass and 316 stainless steel materials
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Working pressures up to 6000 psig (413 bar); Flow coefficients (Cv) from 4.0 to 13.8; Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available; 316 stainless steel body and end connections; Manual and pneumatic actuation
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Features: Quarter-turn operation and full flow design; Light in weight; High-purity PFA material with low extractables for chemical resistance; 1/4 in. Swagelok® PFA tube fitting end connections for consistent performance
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.