Swagelok® Pressure Gauges
Achieve precise pressure measurement in industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.
Request Pressure Gauge InformationSwagelok® industrial and process pressure gauges deliver precise pressure measurement for a wide range of applications, including general industrial, ultrahigh-purity, and sanitary environments. Available in various pressure ranges, dial sizes, connections, mountings, and configurations, all Swagelok measurement gauges are factory-calibrated and pressure-tested to provide dependable performance.
Swagelok pressure gauge options include:
- Swagelok® PGI series industrial and process pressure gauges, available unfilled or liquid-filled
- Swagelok® PBG series pressure gauges designed specifically for panel builders
- Swagelok® PGU series ultrahigh-purity and Swagelok® PGC series clean dry air pressure gauges
- Swagelok® PGN series general-purpose pressure gauges, ECE R110-approved
Manometer – Kategorien

Manometer für ultrahochreine und Anwendungen mit sauberer Trockenluft
Die Manometer mit Rohrfeder dienen zur Überwachung des Systemdrucks und Vakuums in ultrahochreinen Anwendungen sowie Umgebungen mit sauberer Trockenluft.

Manometer, Manometer für allgemeine Anwendungen mit ECE R110 Zulassung, Serie PGN
Die Manometer mit ECE R110-Zulassung sind für den Einsatz in Fahrzeugen mit Erdgasantrieb ausgelegt.

Prozessmanometer und Druckregler für Konsolenbauer, Serien PGI und PBG
Genaue Druckmessungen in industriellen Anwendungen und Überwachung von Vakuumbedingungen und Drücken bis 15.000 psi / 1.000 bar / 100 mpa.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Zifferblattgrößen 40 und 50 mm (1 1/2 und 2 Zoll); Genauigkeit in Übereinstimmung mit ASME B40.1; Endanschlüsse aus 316L VAR (Serie PGU); Abschlüsse Rückseite mittig und unten
Überwachung von Vakuum und Systemdrücken bis 1000 bar, 15 000 psi oder 100 000 kPa; Zifferblattgröße 63 mm (2 1/2 Zoll); Passt in standardmäßige 65 mm (2 9/16 Zoll) Konsolenöffnungen
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.