Swagelok® M200 Orbital Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
View Welding System EquipmentDesigning and assembling critical fluid systems often requires use of a modern welding system. With the Swagelok M200 welding system, it’s easy to make precise, consistent, quality orbital gas tungsten arc welds (GTAW) cost-effectively. The unit features a lightweight, portable power supply, supports a wide assortment of weld configurations, and is available with a selection of weld heads.
Available tools and accessories include tungsten electrodes, centering gauges, collets, fixtures, adapter cables, and thermal printer paper. The Swagelok orbital welding system also features real-time monitoring and recording capabilities, streamlining documentation for easy adherence to industry requirements.
Swagelok also offers orbital welding training for you and your team through your local sales and service center.
Have questions about orbital welding?
Schweißsystem—Kategorien
Aufspannvorrichtungen und Spannplatten
Schweißkopf-Fixierblöcke, Spannblöcke, Spannbacken, Adaptereinsätze und seitliche Befestigungsplatten für genaue & wiederholbare Schweißergebnisse.
Netzteil
Swagelok®-Netzteile für zuverlässige und einheitliche Ergebnisse bei orbitalen Wolframschweißungen.
Schweißausrüstung
Ausrüstungsteile für Schweißprozesse, von Thermo-Druckerpapier über Wolframelektroden bis hin zu Schweißkopfadapterkabeln und Zentrierlehren.
Welding System Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Netzteil für zuverlässiges und gleichmäßiges orbitales Wolframschweißen; Maximale Ausgangsleistung von 200 Ampere; Einfach zu bedienender Farb-Touchscreen mit Sprachauswahl; Integrierter Massedurchflussregler - automatische Kontrolle des Schutzgasflusses des AD; Gewicht unter 23 kg (50 lbs); Kompatibel mit den Schweißköpfen der Swagelok Schweißsysteme
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Seiten 1-4: Der Schweißkopf der Serie 10 wird mit einem Orbitalschweißsystem von Swagelok für bessere Qualität, Beständigkeit und Produktivität beim WIG-Lichtbogenschweißen von Rohren von 1/4 bis 1 Zoll (6 bis 25 mm) Durchmesser verwendet.
Seiten 1-2. Merkmale: Erhältlich für Außendurchmesser von 1 1/2 bis 4 Zoll (38,1 bis 104 mm) ; Eine ideale Lösung für das Schweißen in bioprozesstechnischen und Halbleiteranwendungen u.Ä. ; Mit integriertem Vorrichtungsblock.
Erhältlich für Außendurchmesser von 3 bis 17,3 mm und 1/8 bis 5/8 Zoll; Bietet höhere Ausgangsleistungen; Vielseitigkeit zum Einsatz in verschiedenen Industriezweigen
Обучение орбитальной сварке
Изучите принципы орбитальной сварки, процедуры настройки и эксплуатации сварочной системы Swagelok® M200, а также методы поиска и устранения неисправностей с помощью сертифицированных инспекторов сварочных работ (Certified Weld Inspectors, CWI) и сертифицированных наставников по сварочным работам (Certified Weld Educators, CWE).
Учебные курсы по орбитальной сваркеRecursos Swagelok Elaborados para Vd.
Инструменты для новых специалистов по сварке
Растущий дефицит сварщиков угрожает будущему мирового производства. Автоматическая орбитальная сварка может помочь в решении такой проблемы, однако требуется соответствующее обучение. Узнайте, на что обратить внимание, выбирая программу подготовки начинающих сварщиков.
Encuentre la Herramienta Adecuada para el Trabajo: Consideraciones sobre el Equipo de Planta
¿Qué herramientas y equipos deben tener a mano los operarios y técnicos de la planta en todo momento? Desde los sistemas avanzados de soldadura orbital hasta las herramientas básicas de desbarbado de tubo, hay herramientas esenciales para cada conexión, y es conveniente estar preparado.
Superar la Brecha de Habilidades en la Fabricación con un Equipo Bien Formado
A medida que el personal con mayor experiencia se acerca a la jubilación, los fabricantes recurren a las nuevas generaciones para reemplazar el conocimiento experto. Aprenda cómo construir un programa de formación efectivo en sistemas de fluidos.
La Experiencia en Sistemas de Fluidos Mejora la Funcionalidad del Laboratorio
Vea cómo la experiencia en sistemas de fluidos Swagelok ayudó a la Universidad de Ottawa a mejorar la funcionalidad de su laboratorio en su Complejo de Investigación Avanzada, una instalación que alberga el único espectrómetro de masas con acelerador de Canadá. La formación en soldadura orbital de Swagelok ayudó a mejorar la precisión y productividad del taller.