text.skipToContent text.skipToNavigation

Игольчатые клапаны и клапаны тонкой регулировки — Игольчатые клапаны для эксплуатации в тяжелых условиях, серии N и HN

Предлагаются клапаны со следующими характеристиками:

  • От 1/8 до 1 дюйма (от 6 до 12 мм)
  • От –65°F (–53°C) до 1000°F (537°C)
  • Сплав 625, сплав 825, сплав 2507 и 6Mo
  • От 3860 фунтов на кв. дюйм, ман. (265 бар) до 10 000 фунтов на кв. дюйм, ман. (689 бар)

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

  • Part #
    Body Material
    Connection 1 Size
    Connection 1 Type
    Connection 2 Size
    Connection 2 Type
  • Part #
    Body Material
    Connection 1 Size
    Connection 1 Type
    Connection 2 Size
    Connection 2 Type
This process may take several minutes. Please be patient and remain on the page.