text.skipToContent text.skipToNavigation

Ventile — Ventilblöcke

Erhältliche Ventile mit den folgenden Spezifikationen:

  • 1/8 bis 1 Zoll (4 bis 12 mm)
  • –65°F (–53°C) to 1200°F (648°C)
  • Edelstahl 316, CF3M, Messing, Edelstahl
  • 1715 psig (118 bar) bis 6.000 psig (413 bar)

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

This process may take several minutes. Please be patient and remain on the page.