text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece High Pressure Ball Valve, PCTFE Seats, 1/2 in. FNPT

Part #: SS-83KF8

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 1.2
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Phenolic Handle
Low Emissions Certified Yes
Orifice 0.187 in /4.7 mm
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seat Material PCTFE
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
2-Way Straight Pattern

Trunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 3-Piece High Pressure Ball Valve, PCTFE Seats, 1/2 in. FNPT

Part #: SS-83KF8
View Catalog

Add To Favorites

Catalogs

2-Way Straight Pattern

Trunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

Specifications

SS-83KF8 — Stainless Steel 3-Piece High Pressure Ball Valve, PCTFE Seats, 1/2 in. FNPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 1.2
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Phenolic Handle
Low Emissions Certified Yes
Orifice 0.187 in /4.7 mm
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seat Material PCTFE
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4SKPF4 Edelstahl 316 1/4 Zoll NPT-Innengewinde 1/4 Zoll NPT-Innengewinde View Product
SS-4SKPM4 Edelstahl 316 1/4 Zoll NPT-Außengewinde 1/4 Zoll NPT-Außengewinde View Product
SS-4SKPS4 Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
SS-4SKPS4-LH Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
SS-4SKPS6 Edelstahl 316 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll Swagelok®-Rohrverschraubung View Product
SS-4SKPS6MM Edelstahl 316 6 mm Swagelok®-Rohrverschraubung 6 mm Swagelok®-Rohrverschraubung View Product
SS-4SKPS8MM Edelstahl 316 8 mm Swagelok®-Rohrverschraubung 8 mm Swagelok®-Rohrverschraubung View Product
SS-6FKBF8 Edelstahl 316 1/2 Zoll NPT-Innengewinde 1/2 Zoll NPT-Innengewinde View Product
SS-83KF2 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-83KF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-83KS10MM Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung View Product
SS-83KS12MM Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-83KS4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-83KS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-83KS6MM Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-83KS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-83KS8MM Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-83PF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-83PS4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-83PS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-83PS6MM Edelstahl 316 6 mm Swagelok®-Rohrverschraubung 6 mm Swagelok®-Rohrverschraubung View Product
SS-83PS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-83TS4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-83TS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-83TS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8FKBF8 Edelstahl 316 1/2 Zoll NPT-Innengewinde 1/2 Zoll NPT-Innengewinde View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.