|
Stainless Steel 3-Piece 60 Series 3-Way Ball Valve, Reinforced PTFE Seats, 1/4 in. Swagelok Tube Fitting 3-way stainless steel valve with reinforced PTFE seats, 1/4" tube fittings, and swing-out design for reliable, low-maintenance flow switching.
Part #: SS-62XTS4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
3-Way SwitchingEngineered for flexibility in flow direction, this 3-way valve offers low-maintenance performance in demanding process and instrumentation systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 3-Piece 60 Series 3-Way Ball Valve, Reinforced PTFE Seats, 1/4 in. Swagelok Tube Fitting
3-way stainless steel valve with reinforced PTFE seats, 1/4" tube fittings, and swing-out design for reliable, low-maintenance flow switching.
Log in or Register to view price
Catalogs
3-Way Switching
Größen 6 bis 25 mm und 1/8 bis 2 Zoll, Edelstahl, Kohlenstoffstahl, Messing und Sonderlegierungen, Auf/Zu- (2-Wege) und Umschalthähne (3-Wege), Selbständig nachstellende Sitzkonstruktion, Federbelastete, zweiteilige Spindelpackung
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Die Auslegung und der Betrieb von Sauerstoffsystemen liegen in der Verantwortung der Betreiber, die fachgerechte Hilfe einholen müssen, um den sicheren Umgang mit Sauerstoff zu gewährleisten.
Inhalt des Montagebügelsatzes; Benötigte Werkzeuge; Inhalte des Steuerkopfsatzes; Steuerkopfvorbereitung; Hahnvorbereitung; Montageanleitung.
Wartungsanleitung für Kugelhähne der Serie S60P für Dampfbetrieb
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Kugelhähne der Serie A60 Feuerserie und Serie S60 Dampfserie Anleitung für Schalttafelmontage
Die acht Körperschrauben lösen und entfernen; Den mittleren Körper zwischen den Flanschenden herausnehmen; Beide Sätze der Flanschdichtungen, Stützring und Sitze entfernen und entsorgen.
Kugelhähne der Ser ien 40G, 40, 60, 83, H83 und SK AFS-Kugelhähne, Betätigungsdrehmoment des Hahns berechnen, Steuerköpfe und verwandte Komponenten auswählen, Montagebügelsätze auswählen
Electric Actuator Installation
Dieses Dokuments enthält die von Swagelok® Company und seinen Zulieferern verwendeten Richtlinien zum Einhaltung der Produktreinheitsanforderungen nach ASTM G93 Stufe C.Die Anwendung des Dokuments ist auf medienberührte Systemkomponenten begrenzt.Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten verwendet werden.
Handgriffsätze und werksmontierte Griffe: Hebel- und Ovalgriffe; Schlosswinkel für Hebel- und Ovalgriffe; Abschließbare Ovalgriffe
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
Um die ordnungsgemäße Funktion des Hahns zu gewährleisten, muss der Hahn so installiert werden, dass die Flussrichtung der auf dem Hahnkörper angezeigten Pfeilrichtung entspricht.
VORSICHT: Die Bedienung des pneumatischen Steuerkopfs ist abhängig von der Justierung der Ventilpackungsmutter. Deshalb ist darauf zu achten, dass die Ventilpackungsmutter einerseits nicht zu fest angezogen wird, während andererseits eine ausreichende Drehkraft erforderlich ist, um Undichtigkeiten zu verhindern. Übermäßig starkes Anziehen der Ventilpackungsmutter kann zur Blockierung des pneumatischen Steuerkopfs führen.
Zusammenfassung des Reinigungsverfahrens für Hähne der Chlorserie.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
In diesem Dokument sind die von Swagelok angewendeten Richtlinien für die Herstellung von Edelstahlprodukten, für Photovoltaik- (PV) Anwendungen vorgesehen sind, festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden. Die Anwendung dieses Dokuments ist auf medienberührte Systemkomponenten begrenzt.
Dieser Kugel-Austauschsatz muss mit dem richtigen Dichtungssatz für Serie 60 verwendet werden.
Dieser Spindel-Austauschsatz muss mit dem richtigen Dichtungssatz für Serie 60 verwendet werden.
Wartungsanleitung für 4-Schrauben-Kugelhähne der Serien 60 und 60X
60 Series Flange Seal Installation
Specifications
SS-62XTS4 — Stainless Steel 3-Piece 60 Series 3-Way Ball Valve, Reinforced PTFE Seats, 1/4 in. Swagelok Tube Fitting
| Attribute | Value |
|---|---|
| Ball/Stem Material | Stainless Steel |
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Swagelok® Tube Fitting |
| CV Maximum | 1.2 |
| Fastener Material | 316 Stainless Steel |
| Flange Seal Material | Fluorocarbon FKM |
| Flow Pattern | 3-Way, Switching |
| Handle Color | Black |
| Handle Style | Lever |
| Low Emissions Certified | Yes |
| Room Temperature Pressure Rating | 1000 PSIG @ 100°F /68.9 BAR @ 37°C |
| Seat Material | Reinforced PTFE |
| Seat Spring Material | 316 Stainless Steel |
| Service Class | General |
| Stem Bearing Material | Alloy X750 |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183106 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-62XTF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-62XTS4-F4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-63XTF8 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-63XTF8-53S | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-63XTS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-63XTS8-F8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-65XTF12-F16 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-65XTF16 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.